T-fitting, NPFC Series (NPFC-T-3G12-F)

T-fitting, NPFC Series NPFC-T-3G12-F

Click on this image to zoom in.

Click on this image to zoom in.

  • T-fitting, NPFC Series NPFC-T-3G12-F
  • T-fitting, NPFC Series NPFC-T-3G12-F

Product Details:

Manufacturer part number: NPFC-T-3G12-F

Brand: FESTO

Price: 6.94

Delivery time: 3 Days


Technical Data:

Pneumatic connection 1: G1/2

Pneumatic connection 2: G1/2

Manufacturer part #: 8030238

Weight: 129.3 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPFC-T-3G12-F

Part Number
NPFC-T-3G12-F
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

6.94 €

10 3 Days G1/2G1/28030238129.3

Loading...

  1. 1

Basic information

Pack size 10 Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 50
Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 150 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-]
Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is T-fitting, NPFC Series, part number NPFC-T-3G12-F.
You can find the detail information about specifications and dimensions on part number NPFC-T-3G12-F.

Variation of this product

Part Number
NPFC-T-2G18-R18-FMF
NPFC-T-2G34-R34-FMF
NPFC-T-2G38-R38-FMF
NPFC-T-3G14-F
NPFC-T-3G18-F
NPFC-T-3G34-F
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

2.11 €

10 4 Days G1/8R1/8803024626

7.49 €

10 3 Days G3/4R3/48030250186

4.38 €

10 3 Days G3/8R3/8803024865.8

2.92 €

10 3 Days G1/4G1/4803023649.3

2.11 €

10 3 Days G1/8G1/8803023528.9

7.49 €

10 3 Days G3/4G3/48030239214.3

Tech Support