Branching module, MS6 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS6-A-IPM-80
MS6-A-RMV-IPM-80
MS6-FRM-1/2
MS6-FRM-1/2-I
MS6-FRM-1/4
MS6-FRM-1/4-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Nominal flow rate in main flow direction 1 -> 2
(l/min)
Hollow bolt material Material of sub-base Operating medium Manufacturer part # Weight
(g)

51.62 €

1 4 Days ----------Die-cast aluminumDie-cast aluminum-543499156

31.37 €

1 22 Days ----------Die-cast aluminumDie-cast aluminum-543501236

25.52 €

1 3 Days Die-cast aluminum020-1060G1/2G1/2G1/2G1/214700--Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
529853458

44.49 €

1 4 Days Die-cast aluminum020-1060G1/2G1/2G1/2G1/26000--Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
536969400

25.52 €

1 3 Days Die-cast aluminum020-1060G1/4G1/4G1/2G1/24200--Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
529857458

44.49 €

1 22 Days Die-cast aluminum020-1060G1/4G1/4G1/2G1/23200--Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
536967400

Loading...

  1. 1

Basic information

Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Min. Storage temperature(°C) -10
Max. Storage temperature(°C) 60 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support