Manufacturer part number: NPQH-L-G12-Q10
Brand: FESTO
Price: 7.31 €
Delivery time: 3 Days
Nominal width: 8 mm
Pneumatic connection 2: for pneumatic tubing outside diameter 10 mm
Manufacturer part #: 578291
Weight: 42.6 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NPQH-L-G12-Q10
Part Number
|
---|
NPQH-L-G12-Q10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
7.31 € | 1 | 3 Days | 8 | for pneumatic tubing outside diameter 10 mm | 578291 | 42.6 |
Loading...
Housing material | Brass, Nickel-plated | Pack size | 1 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 20 | Min. Ambient temperature(°C) | 0 |
Max. Ambient temperature(°C) | 150 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Pneumatic connection 1 | External thread G1/2 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 3 - High corrosion stress |
This page is Push-in L-fitting, NPQH Series, part number NPQH-L-G12-Q10.
You can find the detail information about specifications and dimensions on part number NPQH-L-G12-Q10.
Configure
Part Number |
---|
NPQH-L-G12-Q12 |
NPQH-L-G12-Q14 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width (mm) | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
9.26 € | 1 | 3 Days | 11 | for pneumatic tubing outside diameter 12 mm | 578292 | 66.3 | |||
10.63 € | 1 | 4 Days | 11 | for pneumatic tubing outside diameter 14 mm | 578293 | 70.7 |