Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NPQH-LL-G14-Q6-P10 |
NPQH-LL-G14-Q8-P10 |
NPQH-LL-G14-Q10-P10 |
NPQH-LL-G18-Q4-P10 |
NPQH-LL-G18-Q6-P10 |
NPQH-LL-G18-Q8-P10 |
NPQH-LL-G38-Q10-P10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Max. Tightening torque (Nm) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.20 € | 10 | 4 Days | 5 | External thread G1/4 | for pneumatic tubing outside diameter 6 mm | 15 | 578266 | 30.9 | |||
5.52 € | 10 | 3 Days | 6 | External thread G1/4 | for pneumatic tubing outside diameter 8 mm | 15 | 578267 | 36.2 | |||
7.06 € | 10 | 3 Days | 8.5 | External thread G1/4 | for pneumatic tubing outside diameter 10 mm | 15 | 578268 | 54.3 | |||
4.62 € | 10 | 4 Days | 3 | External thread G1/8 | for pneumatic tubing outside diameter 4 mm | 10 | 578263 | 25.7 | |||
4.62 € | 10 | 4 Days | 5 | External thread G1/8 | for pneumatic tubing outside diameter 6 mm | 10 | 578264 | 31.1 | |||
5.20 € | 10 | 4 Days | 6 | External thread G1/8 | for pneumatic tubing outside diameter 8 mm | 10 | 578265 | 36.1 | |||
7.83 € | 10 | 4 Days | 8.5 | External thread G3/8 | for pneumatic tubing outside diameter 10 mm | 25 | 578269 | 50.8 |
Loading...
Housing material | Brass, Nickel-plated | Pack size | 10 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 20 | Min. Ambient temperature(°C) | 0 |
Max. Ambient temperature(°C) | 150 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 3 - High corrosion stress |
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Max. Tightening torque(Nm)
Filter by standard shipping days
Optional Attributes