Plug, SEA Series (SEA-GS-7)

Plug, SEA Series SEA-GS-7

Product Details:

Manufacturer part number: SEA-GS-7

Brand: FESTO

Price: 10.57

Delivery time: 3 Days


Technical Data:

Housing material: PBT

IP rating: IP67

DC operating voltage range: ≤ 250 V

AC operating voltage range: ≤ 250 V

Surge resistance: 2.5 kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SEA-GS-7

Part Number
SEA-GS-7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material IP rating DC operating voltage range
(V)
AC operating voltage range
(V)
Surge resistance
(kV)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

10.57 €

1 3 Days PBTIP67≤ 250≤ 2502.52 - Moderate corrosion stress1866617

Loading...

  1. 1

Basic information

Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 85 Min. Storage temperature(°C) -10
Max. Storage temperature(°C) 60

This page is Plug, SEA Series, part number SEA-GS-7.
You can find the detail information about specifications and dimensions on part number SEA-GS-7.

Variation of this product

Part Number
SEA-3GS-M8-S
SEA-4GS-7-2.5
SEA-5GS-11-DUO
SEA-GS-11-DUO
SEA-GS-9
SEA-M12-5GS-PG7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing material IP rating DC operating voltage range
(V)
AC operating voltage range
(V)
Surge resistance
(kV)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

17.94 €

1 3 Days PAIP65≤ 60≤ 601.52 - Moderate corrosion stress19200911

12.20 €

1 7 Days PAIP65≤ 250≤ 2502.52 - Moderate corrosion stress19200818

27.62 €

1 4 Days PAIP65≤ 60≤ 601.52 - Moderate corrosion stress19201024

17.91 €

1 4 Days PBTIP67≤ 250≤ 2502.52 - Moderate corrosion stress1877924

14.49 €

1 7 Days PBTIP67≤ 250≤ 2502.52 - Moderate corrosion stress1877818

12.82 €

1 7 Days PBTIP67≤ 60≤ 601.51 - Low corrosion stress17548721.5

Tech Support