Manufacturer part number: NECU-S-ECG4-HX-Q3
Brand: FESTO
Price: 6.86 €
Delivery time: 4 Days
Housing material: PBT, PC
Min. Ambient temperature: -20 °C
Max. Ambient temperature: 60 °C
IP rating: IP40
DC operating voltage range: 0-30 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NECU-S-ECG4-HX-Q3
Part Number
|
---|
NECU-S-ECG4-HX-Q3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | IP rating | DC operating voltage range (V) | AC operating voltage range (V) | Surge resistance (kV) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.86 € | 1 | 4 Days | PBT, PC | -20 | 60 | IP40 | 0-30 | - | 0.8 | 570922 | - |
Loading...
Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
---|
This page is Plug, NECU Series, part number NECU-S-ECG4-HX-Q3.
You can find the detail information about specifications and dimensions on part number NECU-S-ECG4-HX-Q3.
Configure
Basic Attributes
AC operating voltage range(V)
Housing material
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
IP rating
DC operating voltage range(V)
Surge resistance(kV)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NECU-M-S-B12G5-C2-PB |
NECU-M-S-D12G4-C2-ET |
NECU-S-M12G3-HX |
NECU-S-M12G3-HX-Q7 |
NECU-S-M8G3-HX |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | IP rating | DC operating voltage range (V) | AC operating voltage range (V) | Surge resistance (kV) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.52 € | 1 | 3 Days | Nickel-plated, Die-cast zinc | -25 | 85 | IP67 | 0-60 | 0-60 | 1.5 | 1066354 | - | |||
38.57 € | 1 | 3 Days | Nickel-plated, Die-cast zinc | -25 | 85 | IP67 | 0-250 | 0-250 | 2.5 | 543109 | - | |||
14.89 € | 1 | 12 Days | Nickel-plated, Die-cast zinc, PA | -25 | 85 | IP65, IP67 | 0-32 | 0-32 | 0.8 | 562027 | 17.5 | |||
15.58 € | 1 | 39 Days | Nickel-plated, Die-cast zinc, PA | -25 | 85 | IP65, IP67 | 0-48 | 0-48 | 0.8 | 564946 | 32.8 | |||
13.49 € | 1 | 3 Days | Nickel-plated, Die-cast zinc, PA | -25 | 85 | IP65, IP67 | 0-32 | 0-32 | 0.8 | 562024 | 7.8 |