Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
QSPLLKG20-8 |
QSPLLKG20-10 |
QSPLLKG20-12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
2.83 € | 10 | 4 Days | 4.8 | for pneumatic tubing outside diameter 8 mm | 132863 | 11 | |||
3.63 € | 10 | 4 Days | 6 | for pneumatic tubing outside diameter 10 mm | 132864 | 15 | |||
3.71 € | 10 | 4 Days | 7.3 | for pneumatic tubing outside diameter 12 mm | 132865 | 20 |
Loading...
Housing material | PA-reinforced | Pack size | 10 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -5 |
Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Pneumatic connection 1 | Cartridge 20 mm | Releasing ring color | Blue | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure