Cartridge, QSPLKG20 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSPLKG20-1/2-U
QSPLKG20-3/8-U
QSPLKG20-8
QSPLKG20-10
QSPLKG20-12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Manufacturer part # Weight
(g)

3.57 €

10 22 Days 7.8QSP...20for pneumatic tubing outside diameter 1/2"Gray13286017

3.35 €

10 4 Days 5.7QSP...20for pneumatic tubing outside diameter 3/8"Gray13285914

2.62 €

10 4 Days 4.8Cartridge 20 mmfor pneumatic tubing outside diameter 8 mmBlue13285510

3.35 €

10 12 Days 6.1Cartridge 20 mmfor pneumatic tubing outside diameter 10 mmBlue13285614

3.45 €

10 8 Days 7.7Cartridge 20 mmfor pneumatic tubing outside diameter 12 mmBlue13285717

Loading...

  1. 1

Basic information

Housing material PA-reinforced Pack size 10 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support