Push-in L-fitting, NPQP Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPQP-L-R12-Q12-FD
NPQP-L-R14-Q4-FD-P10
NPQP-L-R14-Q6-FD-P10
NPQP-L-R14-Q8-FD-P10
NPQP-L-R14-Q10-FD-P10
NPQP-L-R18-Q4-FD-P10
NPQP-L-R18-Q6-FD-P10
NPQP-L-R18-Q8-FD-P10
NPQP-L-R38-Q10-FD-P10
NPQP-L-R38-Q12-FD-P10
NPQP-LQ-R12-Q12-FD
NPQP-LQ-R14-Q4-FD-P10
NPQP-LQ-R14-Q6-FD-P10
NPQP-LQ-R14-Q8-FD-P10
NPQP-LQ-R14-Q10-FD-P10
NPQP-LQ-R18-Q4-FD-P10
NPQP-LQ-R18-Q6-FD-P10
NPQP-LQ-R18-Q8-FD-P10
NPQP-LQ-R38-Q10-FD-P10
NPQP-LQ-R38-Q12-FD-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

12.66 €

1 4 Days 16.9R1/2for pneumatic tubing outside diameter 12 mm13306019

9.63 €

10 4 Days 102.1R1/4for pneumatic tubing outside diameter 4 mm1330524.5

9.77 €

10 4 Days 103.3R1/4for pneumatic tubing outside diameter 6 mm1330545.5

10.20 €

10 3 Days 104.7R1/4for pneumatic tubing outside diameter 8 mm1330567.5

11.49 €

10 4 Days 105.7R1/4for pneumatic tubing outside diameter 10 mm13305712

9.54 €

10 4 Days 102.1R1/8for pneumatic tubing outside diameter 4 mm1330514

9.69 €

10 4 Days 103.3R1/8for pneumatic tubing outside diameter 6 mm1330535

10.08 €

10 4 Days 104.7R1/8for pneumatic tubing outside diameter 8 mm1330557

11.49 €

10 4 Days 105.7R3/8for pneumatic tubing outside diameter 10 mm13305813

12.66 €

10 4 Days 106.9R3/8for pneumatic tubing outside diameter 12 mm13305918

25.05 €

1 4 Days 16.9R1/2for pneumatic tubing outside diameter 12 mm13307028

17.43 €

10 4 Days 102R1/4for pneumatic tubing outside diameter 4 mm1330626.5

17.57 €

10 4 Days 103.3R1/4for pneumatic tubing outside diameter 6 mm1330648.5

18.15 €

10 4 Days 104.8R1/4for pneumatic tubing outside diameter 8 mm13306612

19.60 €

10 4 Days 105.8R1/4for pneumatic tubing outside diameter 10 mm13306718

17.28 €

10 4 Days 102R1/8for pneumatic tubing outside diameter 4 mm1330616

17.51 €

10 4 Days 103.3R1/8for pneumatic tubing outside diameter 6 mm1330638

18.08 €

10 4 Days 104.8R1/8for pneumatic tubing outside diameter 8 mm13306511

19.60 €

10 4 Days 105.8R3/8for pneumatic tubing outside diameter 10 mm13306819

25.05 €

10 4 Days 106.9R3/8for pneumatic tubing outside diameter 12 mm13306926

Loading...

  1. 1

Basic information

Housing material PP Size Standard Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Tech Support