Manufacturer part number: NPQP-L-Q4-E-FD-P10
Brand: FESTO
Price: 12.37 €
Delivery time: 4 Days
Nominal width: 2.3 mm
Pneumatic connection 1: for pneumatic tubing outside diameter 4 mm
Pneumatic connection 2: for pneumatic tubing outside diameter 4 mm
Manufacturer part #: 133105
Weight: 4.5 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NPQP-L-Q4-E-FD-P10
Part Number
|
---|
NPQP-L-Q4-E-FD-P10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
12.37 € | 10 | 4 Days | 2.3 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | 133105 | 4.5 |
Loading...
Housing material | PP | Pack size | 10 | Size | Standard |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | -10 |
Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress |
This page is Push-in L-connector, NPQP Series, part number NPQP-L-Q4-E-FD-P10.
You can find the detail information about specifications and dimensions on part number NPQP-L-Q4-E-FD-P10.
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NPQP-L-Q10-E-FD-P10 |
NPQP-L-Q12-E-FD-P10 |
NPQP-L-Q6-E-FD-P10 |
NPQP-L-Q8-E-FD-P10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
15.25 € | 10 | 4 Days | 6.2 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 10 mm | 133108 | 14 | |||
19.28 € | 10 | 4 Days | 7.7 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 12 mm | 133109 | 20 | |||
12.66 € | 10 | 4 Days | 3.6 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 133106 | 6 | |||
13.78 € | 10 | 4 Days | 4.6 | for pneumatic tubing outside diameter 8 mm | for pneumatic tubing outside diameter 8 mm | 133107 | 9 |