Elbow fitting, NPFC Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPFC-L-2G1-F
NPFC-L-2G12-F
NPFC-L-2G14-F
NPFC-L-2G18-F
NPFC-L-2G34-F
NPFC-L-2G38-F
NPFC-L-2M5-F
NPFC-L-2M5-M
NPFC-L-2M5-MF
NPFC-L-2R12-M
NPFC-L-2R14-M
NPFC-L-2R18-M
NPFC-L-2R34-M
NPFC-L-2R38-M
NPFC-L-R1-G1-MF
NPFC-L-R12-G12-MF
NPFC-L-R14-G14-MF
NPFC-L-R18-G18-MF
NPFC-L-R34-G34-MF
NPFC-L-R38-G38-MF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

11.32 €

10 3 Days G1G18030214238

5.46 €

10 3 Days G1/2G1/2803021291.5

2.58 €

10 3 Days G1/4G1/4803021036.2

1.74 €

10 3 Days G1/8G1/8803020922.5

6.20 €

10 3 Days G3/4G3/48030213161

3.46 €

10 3 Days G3/8G3/8803021154.1

1.49 €

10 4 Days M5M580302088.8

1.49 €

10 4 Days M5M580302227.7

1.49 €

10 4 Days M5M580302158.5

5.68 €

10 4 Days R1/2R1/2803022662

2.35 €

10 4 Days R1/4R1/4803022427.7

2.20 €

10 4 Days R1/8R1/8803022316.1

8.23 €

10 4 Days R3/4R3/48030227102.6

3.58 €

10 3 Days R3/8R3/8803022543.3

11.32 €

10 3 Days R1G18030221197.4

5.46 €

10 3 Days R1/2G1/2803021977.8

2.58 €

10 3 Days R1/4G1/4803021732.3

1.74 €

10 3 Days R1/8G1/8803021619.8

6.20 €

10 3 Days R3/4G3/48030220131.7

3.46 €

10 3 Days R3/8G3/8803021848.7

Loading...

  1. 1

Basic information

Pack size 10 Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 50
Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 150 Min. Storage temperature(°C) -10
Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support