Barbed elbow fitting, LCNH Series (Part Numbers)

Barbed elbow fitting, LCNH Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LCNH-1/4-PK-4
LCNH-1/4-PK-6
LCNH-1/8-PK-3
LCNH-1/8-PK-4
LCNH-1/8-PK-6
LCNH-3/8-PK-6
LCNH-M5-PK-2
LCNH-M5-PK-3
LCNH-M5-PK-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

6.14 €

10 4 Days Die-cast zinc, Aluminum2.9External thread G1/4for pneumatic tubing outside diameter 6 mm35988

6.40 €

10 4 Days Aluminum, Die-cast zinc4.9External thread G1/4for pneumatic tubing outside diameter 8 mm35989

5.83 €

10 4 Days Aluminum, Die-cast zinc2External thread G1/8for pneumatic tubing outside diameter 4 mm35985

5.83 €

10 4 Days Aluminum, Die-cast zinc2.9External thread G1/8for pneumatic tubing outside diameter 6 mm35986

5.83 €

10 4 Days Die-cast zinc, Aluminum4.9External thread G1/8for pneumatic tubing outside diameter 8 mm35987

14.57 €

10 4 Days Die-cast zinc, Aluminum4.9External thread G3/8for pneumatic tubing outside diameter 8 mm35990

7.08 €

10 4 Days Die-cast zinc, Steel1.3External thread M5for pneumatic tubing outside diameter 3 mm35982

5.83 €

10 4 Days Steel, Die-cast zinc2External thread M5for pneumatic tubing outside diameter 4 mm35983

5.83 €

10 39 Days Steel, Die-cast zinc2.9External thread M5for pneumatic tubing outside diameter 6 mm35984

Loading...

  1. 1

Basic information

Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support