Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KSV-PK-2 |
KSV-PK-3 |
KSV-PK-4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|
5.08 € | 10 | 4 Days | 1.5 | For pneumatic tubing outside diameter 3 mm | 33384 | |||
5.08 € | 10 | 3 Days | 2.5 | For pneumatic tubing outside diameter 4 mm | 7215 | |||
5.08 € | 10 | 3 Days | 3.4 | For pneumatic tubing outside diameter 6 mm | 7216 |
Loading...
Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
---|---|---|---|---|---|
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection
Filter by standard shipping days
Optional Attributes