Manufacturer part number: NPQH-P-S8-P10
Brand: FESTO
Price: 1.35 €
Delivery time: 3 Days
Pneumatic connection 1: Push-in sleeve QS-8
Manufacturer part #: 578259
Weight: 7.4 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NPQH-P-S8-P10
Housing material | Brass, Nickel-plated | Pack size | 10 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 20 | Min. Ambient temperature(°C) | 0 |
Max. Ambient temperature(°C) | 150 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 3 - High corrosion stress |
This page is Blanking plug, NPQH Series, part number NPQH-P-S8-P10.
You can find the detail information about specifications and dimensions on part number NPQH-P-S8-P10.
Part Number |
---|
NPQH-P-S10-P10 |
NPQH-P-S12-P10 |
NPQH-P-S14-P10 |
NPQH-P-S6-P10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection 1 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|
1.57 € | 10 | 3 Days | Push-in sleeve QS-10 | 578260 | 12 | |||
1.78 € | 10 | 23 Days | Push-in sleeve QS-12 | 578261 | 18.5 | |||
2.52 € | 10 | 23 Days | Push-in sleeve QS-14 | 578262 | 26.5 | |||
1.29 € | 10 | 4 Days | Push-in sleeve QS-6 | 578258 | 3.9 |