Air preparation unit, LFR Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFR-1/2-D-DI-MAXI-KA
LFR-1/2-D-DI-MAXI-KA-A
LFR-1/2-D-DI-MAXI-KB
LFR-1/2-D-DI-MAXI-KB-A
LFR-1/2-D-DI-MAXI-KC
LFR-1/2-D-DI-MAXI-KC-A
LFR-1/2-D-DI-MAXI-KD
LFR-1/2-D-DI-MAXI-KD-A
LFR-1/2-D-DI-MAXI-KE
LFR-1/2-D-DI-MAXI-KE-A
LFR-1/2-D-DI-MAXI-KF
LFR-1/2-D-DI-MAXI-KF-A
LFR-1/2-D-DI-MAXI-KG
LFR-1/2-D-DI-MAXI-KG-A
LFR-3/4-D-DI-MAXI-KA
LFR-3/4-D-DI-MAXI-KA-A
LFR-3/4-D-DI-MAXI-KB
LFR-3/4-D-DI-MAXI-KB-A
LFR-3/4-D-DI-MAXI-KC
LFR-3/4-D-DI-MAXI-KC-A
LFR-3/4-D-DI-MAXI-KD
LFR-3/4-D-DI-MAXI-KD-A
LFR-3/4-D-DI-MAXI-KE
LFR-3/4-D-DI-MAXI-KE-A
LFR-3/4-D-DI-MAXI-KF
LFR-3/4-D-DI-MAXI-KF-A
LFR-3/4-D-DI-MAXI-KG
LFR-3/4-D-DI-MAXI-KG-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pressure regulation range
(bar)
Manufacturer part # Weight
(g)

329.35 €

1 Quote 5200G1/2G1/21160.51924402600

385.37 €

1 Quote 5200G1/2G1/22120.51924542600

458.06 €

1 Quote 5400G1/2G1/21160.51924413500

514.09 €

1 Quote 5400G1/2G1/22120.51924553500

381.74 €

1 Quote 4800G1/2G1/21160.51924422600

437.75 €

1 4 Days 4800G1/2G1/22120.51924562600

583.20 €

1 Quote 3000G1/2G1/23162.51924433300

639.22 €

1 Quote 3000G1/2G1/23122.51924573300

494.88 €

1 22 Days -G1/2G1/21160.51924442600

550.85 €

1 Quote -G1/2G1/22120.51924582600

623.31 €

1 Quote -G1/2G1/21160.51924453500

679.31 €

1 7 Days -G1/2G1/22120.51924593500

954.00 €

1 Quote -G1/2G1/23162.51924465400

1,010.02 €

1 Quote 2500G1/2G1/23122.51924605400

329.35 €

1 Quote 5800G3/4G3/41160.51924472600

385.37 €

1 Quote 5800G3/4G3/42120.51924612600

458.06 €

1 Quote 7000G3/4G3/41160.51924483500

514.09 €

1 22 Days 7000G3/4G3/42120.51924623500

381.74 €

1 Quote 5400G3/4G3/41160.51924492600

437.75 €

1 Quote 5400G3/4G3/42120.51924632600

583.20 €

1 22 Days 2800G3/4G3/43162.51924503300

639.22 €

1 Quote 2800G3/4G3/43122.51924643300

494.88 €

1 Quote 6000G3/4G3/41160.51924512600

550.85 €

1 Quote 6000G3/4G3/42120.51924652600

623.31 €

1 Quote 6000G3/4G3/41160.51924523500

679.31 €

1 Quote 6000G3/4G3/42120.51924663500

954.00 €

1 4 Days 3000G3/4G3/43162.51924535400

1,010.02 €

1 Quote 3000G3/4G3/43122.51924675400

Loading...

  1. 1

Basic information

Filter, Filtration Level 40µm Pressure gauge with pressure gauge Bowl guard Metal bowl guard
Max. condensate volume(ml) 43 Housing material Die-cast zinc Material of bowl PC
Max. Pressure regulation range(bar) 12 Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-], Inert gas
Air quality class at the output Compressed air as per ISO 8573-1:2010 [6:8:4], Inert gas Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support