Filter regulator, LFRS Series (LFRS-1/2-D-MIDI)

Filter regulator, LFRS Series LFRS-1/2-D-MIDI

Click on this image to zoom in.

Click on this image to zoom in.

  • Filter regulator, LFRS Series LFRS-1/2-D-MIDI
  • Filter regulator, LFRS Series LFRS-1/2-D-MIDI

Product Details:

Manufacturer part number: LFRS-1/2-D-MIDI

Brand: FESTO

Price: 241.57

Delivery time: 4 Days


Technical Data:

Filter, Filtration Level: 40µm

Pressure gauge: with pressure gauge

Standard nominal flow rate: 3400 l/min

Pneumatic connection 1: G1/2

Pneumatic connection 2: G1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFRS-1/2-D-MIDI

Part Number
LFRS-1/2-D-MIDI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Filter, Filtration Level Pressure gauge Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Max. condensate volume
(ml)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Max. Pressure regulation range
(bar)
Min. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Operating medium Air quality class at the output Manufacturer part # Weight
(g)

241.57 €

1 4 Days 40µmwith pressure gauge3400G1/2G1/24311612-10-10Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:9:-], Inert gas1947561160

Loading...

  1. 1

Basic information

Bowl guard Metal bowl guard Max. pressure hysteresis(bar) 0.2 Housing material Die-cast zinc
Material of bowl PC Min. Pressure regulation range(bar) 0.5 Max. Temperature of medium(°C) 60
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Filter regulator, LFRS Series, part number LFRS-1/2-D-MIDI.
You can find the detail information about specifications and dimensions on part number LFRS-1/2-D-MIDI.

Variation of this product

Part Number
LFRS-1/2-D-5M-MIDI-A
LFRS-1/2-D-7-MIDI
LFRS-1/2-D-7-MIDI-A
LFRS-1/2-D-MIDI-A
LFRS-1/4-D-5M-MINI
LFRS-1/4-D-5M-MINI-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Filter, Filtration Level Pressure gauge Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Max. condensate volume
(ml)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Max. Pressure regulation range
(bar)
Min. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Operating medium Air quality class at the output Manufacturer part # Weight
(g)

309.83 €

1 22 Days 5 μmG1/4 prepared2600G1/2G1/2432121255Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:9:-], Inert gas1947661140

248.74 €

1 22 Days 40µmG1/4 prepared3900G1/2G1/2431167-10-10Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gasCompressed air as per ISO 8573-1:2010 [-:9:-], Inert gas1947601140

304.77 €

1 22 Days 40µmwith pressure gauge3900G1/2G1/243212755Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gasCompressed air as per ISO 8573-1:2010 [-:9:-], Inert gas1947621140

297.58 €

1 29 Days 40µmwith pressure gauge3400G1/2G1/2432121255Compressed air as per ISO 8573-1:2010 [7:8:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:9:-], Inert gas1947571160

221.06 €

1 22 Days 5 μmG1/8 prepared1200G1/4G1/42211612-10-10Compressed air as per ISO 8573-1:2010 [6:8:4], Inert gasCompressed air as per ISO 8573-1:2010 [-:9:-], Inert gas194716560

277.08 €

1 22 Days 5 μmG1/8 prepared1200G1/4G1/4222121255Compressed air as per ISO 8573-1:2010 [6:8:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:9:-], Inert gas194718560

Tech Support