• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pressure regulator, LRS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRS-1/2-D-7-DI-MAXI
LRS-1/2-D-7-I-MIDI
LRS-1/2-D-7-MAXI
LRS-1/2-D-7-MIDI
LRS-1/2-D-7-O-DI-MAXI
LRS-1/2-D-7-O-I-MIDI
LRS-1/2-D-7-O-MAXI
LRS-1/2-D-7-O-MIDI
LRS-1/2-D-DI-MAXI
LRS-1/2-D-I-MIDI
LRS-1/2-D-MAXI
LRS-1/2-D-MIDI
LRS-1/2-D-O-DI-MAXI
LRS-1/2-D-O-I-MIDI
LRS-1/2-D-O-MAXI
LRS-1/2-D-O-MIDI
LRS-1/4-D-7-I-MIDI
LRS-1/4-D-7-I-MINI
LRS-1/4-D-7-MIDI
LRS-1/4-D-7-MINI
LRS-1/4-D-7-O-I-MIDI
LRS-1/4-D-7-O-I-MINI
LRS-1/4-D-7-O-MIDI
LRS-1/4-D-7-O-MINI
LRS-1/4-D-I-MIDI
LRS-1/4-D-I-MINI
LRS-1/4-D-MIDI
LRS-1/4-D-MINI
LRS-1/4-D-O-I-MIDI
LRS-1/4-D-O-I-MINI
LRS-1/4-D-O-MIDI
LRS-1/4-D-O-MINI
LRS-1/8-D-7-I-MINI
LRS-1/8-D-7-MINI
LRS-1/8-D-7-O-I-MINI
LRS-1/8-D-7-O-MINI
LRS-1/8-D-I-MINI
LRS-1/8-D-MINI
LRS-1/8-D-O-I-MINI
LRS-1/8-D-O-MINI
LRS-1-D-7-DI-MAXI
LRS-1-D-7-MAXI
LRS-1-D-7-O-DI-MAXI
LRS-1-D-7-O-MAXI
LRS-1-D-DI-MAXI
LRS-1-D-MAXI
LRS-1-D-O-DI-MAXI
LRS-1-D-O-MAXI
LRS-3/4-D-7-DI-MAXI
LRS-3/4-D-7-I-MIDI
LRS-3/4-D-7-MAXI
LRS-3/4-D-7-MIDI
LRS-3/4-D-7-O-DI-MAXI
LRS-3/4-D-7-O-I-MIDI
LRS-3/4-D-7-O-MAXI
LRS-3/4-D-7-O-MIDI
LRS-3/4-D-DI-MAXI
LRS-3/4-D-I-MIDI
LRS-3/4-D-MAXI
LRS-3/4-D-MIDI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard nominal flow rate
(l/min)
Operating Pressure Range
(MPa)
Pneumatic connection 1 Pneumatic connection 2 Max. pressure hysteresis
(bar)
Max. Pressure regulation Size Pressure gauge Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

264.42 €

1 Quote 73000.1~1.6G1/2G1/20.47Maxiwith pressure gauge2 - Moderate corrosion stress1946721680

228.91 €

1 4 Days 40000~1.6G1/2G1/20.27Midiwith pressure gauge-1946471250

319.57 €

1 Quote 107000~1.6G1/2G1/20.47Maxiwith pressure gauge2 - Moderate corrosion stress1946601288

215.17 €

1 4 Days 40000~1.6G1/2G1/20.27Midiwith pressure gauge2 - Moderate corrosion stress1946461250

255.12 €

1 Quote 73000.1~1.6G1/2G1/20.47MaxiG1/4 prepared2 - Moderate corrosion stress1946731610

219.60 €

1 13 Days 40000~1.6G1/2G1/20.27MidiG1/4 prepared-1946491180

310.29 €

1 Quote 107000~1.6G1/2G1/20.47MaxiG1/4 prepared2 - Moderate corrosion stress1946611215

205.86 €

1 4 Days 40000~1.6G1/2G1/20.27MidiG1/4 prepared2 - Moderate corrosion stress1946481180

257.20 €

1 Quote 54000.1~1.6G1/2G1/20.412Maxiwith pressure gauge2 - Moderate corrosion stress1946701680

221.71 €

1 4 Days 35000~1.6G1/2G1/20.212Midiwith pressure gauge-1946431250

312.37 €

1 Quote 105000~1.6G1/2G1/20.412Maxiwith pressure gauge-1946581288

207.98 €

1 4 Days 35000~1.6G1/2G1/20.212Midiwith pressure gauge2 - Moderate corrosion stress1946421250

247.91 €

1 Quote 54000.1~1.6G1/2G1/20.412MaxiG1/4 prepared2 - Moderate corrosion stress1946711610

212.40 €

1 13 Days 35000~1.6G1/2G1/20.212MidiG1/4 prepared-1946451180

303.06 €

1 Quote 105000~1.6G1/2G1/20.412MaxiG1/4 prepared-1946591215

198.69 €

1 4 Days 35000~1.6G1/2G1/20.212MidiG1/4 prepared2 - Moderate corrosion stress1946441180

228.91 €

1 4 Days 22000~1.6G1/4G1/40.27Midiwith pressure gauge-1946311250

195.92 €

1 4 Days 16000.1~1.6G1/4G1/40.27Miniwith pressure gauge-194615500

215.17 €

1 4 Days 22000~1.6G1/4G1/40.27Midiwith pressure gauge2 - Moderate corrosion stress1946301250

184.08 €

1 4 Days 16000.1~1.6G1/4G1/40.27Miniwith pressure gauge-194614520

219.60 €

1 4 Days 22000~1.6G1/4G1/40.27MidiG1/4 prepared-1946331180

186.63 €

1 4 Days 16000.1~1.6G1/4G1/40.27MiniG1/8 prepared-194617450

205.86 €

1 13 Days 22000~1.6G1/4G1/40.27MidiG1/4 prepared2 - Moderate corrosion stress1946321180

174.77 €

1 4 Days 16000.1~1.6G1/4G1/40.27MiniG1/8 prepared-194616470

221.71 €

1 4 Days 21000~1.6G1/4G1/40.212Midiwith pressure gauge-1946271250

188.71 €

1 4 Days 15000.1~1.6G1/4G1/40.212Miniwith pressure gauge-194611500

207.98 €

1 4 Days 21000~1.6G1/4G1/40.212Midiwith pressure gauge2 - Moderate corrosion stress1946261250

176.86 €

1 4 Days 15000.1~1.6G1/4G1/40.212Miniwith pressure gauge2 - Moderate corrosion stress194610500

212.40 €

1 13 Days 21000~1.6G1/4G1/40.212MidiG1/4 prepared-1946291180

179.42 €

1 4 Days 15000.1~1.6G1/4G1/40.212MiniG1/8 prepared-194613450

198.69 €

1 4 Days 21000~1.6G1/4G1/40.212MidiG1/4 prepared2 - Moderate corrosion stress1946281180

167.57 €

1 4 Days 15000.1~1.6G1/4G1/40.212MiniG1/8 prepared2 - Moderate corrosion stress194612450

195.92 €

1 4 Days 10000.1~1.6G1/8G1/80.27Miniwith pressure gauge-194607500

184.08 €

1 7 Days 10000.1~1.6G1/8G1/80.27Miniwith pressure gauge-194606520

186.63 €

1 4 Days 10000.1~1.6G1/8G1/80.27MiniG1/8 prepared-194609450

174.77 €

1 4 Days 10000.1~1.6G1/8G1/80.27MiniG1/8 prepared-194608470

188.71 €

1 4 Days 8000.1~1.6G1/8G1/80.212Miniwith pressure gauge-194603500

176.86 €

1 4 Days 8000.1~1.6G1/8G1/80.212Miniwith pressure gauge2 - Moderate corrosion stress194602500

179.42 €

1 4 Days 8000.1~1.6G1/8G1/80.212MiniG1/8 prepared-194605450

167.57 €

1 6 Days 8000.1~1.6G1/8G1/80.212MiniG1/8 prepared2 - Moderate corrosion stress194604450

264.42 €

1 Quote 84000.1~1.6G1G10.47Maxiwith pressure gauge2 - Moderate corrosion stress1946801680

319.57 €

1 Quote 125000~1.6G1G10.47Maxiwith pressure gauge2 - Moderate corrosion stress1946681288

255.12 €

1 Quote 84000.1~1.6G1G10.47MaxiG1/4 prepared2 - Moderate corrosion stress1946811610

310.29 €

1 Quote 125000~1.6G1G10.47MaxiG1/4 prepared2 - Moderate corrosion stress1946691215

257.20 €

1 Quote 70000.1~1.6G1G10.412Maxiwith pressure gauge2 - Moderate corrosion stress1946781680

312.37 €

1 4 Days 115000~1.6G1G10.412Maxiwith pressure gauge-1946661288

247.91 €

1 Quote 70000.1~1.6G1G10.412MaxiG1/4 prepared2 - Moderate corrosion stress1946791610

303.06 €

1 4 Days 115000~1.6G1G10.412MaxiG1/4 prepared-1946671215

264.42 €

1 Quote 83500.1~1.6G3/4G3/40.47Maxiwith pressure gauge2 - Moderate corrosion stress1946761680

228.91 €

1 13 Days 45000~1.6G3/4G3/40.27Midiwith pressure gauge-1946571250

319.57 €

1 Quote 120000~1.6G3/4G3/40.47Maxiwith pressure gauge2 - Moderate corrosion stress1946621288

215.17 €

1 13 Days 45000~1.6G3/4G3/40.27Midiwith pressure gauge2 - Moderate corrosion stress1946561250

255.12 €

1 Quote 83500.1~1.6G3/4G3/40.47MaxiG1/4 prepared2 - Moderate corrosion stress1946771610

219.60 €

1 13 Days 45000~1.6G3/4G3/40.27MidiG1/4 prepared-1946551180

310.29 €

1 4 Days 120000~1.6G3/4G3/40.47MaxiG1/4 prepared2 - Moderate corrosion stress1946631215

205.86 €

1 13 Days 45000~1.6G3/4G3/40.27MidiG1/4 prepared2 - Moderate corrosion stress1946541180

257.20 €

1 13 Days 68000.1~1.6G3/4G3/40.412Maxiwith pressure gauge2 - Moderate corrosion stress1946741680

221.71 €

1 13 Days 35000~1.6G3/4G3/40.212Midiwith pressure gauge-1946511250

312.37 €

1 Quote 110000~1.6G3/4G3/40.412Maxiwith pressure gauge-1946641288

207.98 €

1 13 Days 35000~1.6G3/4G3/40.212Midiwith pressure gauge2 - Moderate corrosion stress1946501250

Loading...

Basic information

Housing material Die-cast zinc Seals material NBR Material of sub-base Die-cast zinc
Min. Pressure regulation(bar) 0.5 Min. Ambient temperature(bar) -10 Max. Ambient temperature(°C) 60
Min. Temperature of medium(°C) -10 Mix. Temperature of medium(°C) 60 Air quality class at the output Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas

Tech Support