Manufacturer part number: PFML-90-HP3-AST
Brand: FESTO
Price: 3,174.37 €
Delivery time: 39 Days
Size: 90
Min. standard flow rate for air quality class: 3406 l/min
Max. standard flow rate for air quality class: 10220 l/min
Weight: 7700 g
Manufacturer part #: 1612487
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PFML-90-HP3-AST
Part Number
|
---|
PFML-90-HP3-AST |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Min. standard flow rate for air quality class (l/min) | Max. standard flow rate for air quality class (l/min) | Weight (g) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|
3,174.37 € | 1 | 39 Days | 90 | 3406 | 10220 | 7700 | 1612487 |
Loading...
Filtration Level | 0.01µm | Operating Pressure Range(MPa) | 0::5 | Housing material | Wrought aluminum alloy |
---|---|---|---|---|---|
Seals material | NBR | Material of bowl | High-alloy stainless steel | Compressed air filter material | Borosilicate fiber |
Min. Temperature of medium(°C) | 5 | Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | 5 |
Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [2:4:4], Inert gas | Air quality class at the output | Compressed air as per ISO 8573-1:2010 [1:4:2] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Fine and micro filters, PFML Series, part number PFML-90-HP3-AST.
You can find the detail information about specifications and dimensions on part number PFML-90-HP3-AST.
Part Number |
---|
PFML-186-HP3-AST |
PFML-186-HP3-H-AST |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Min. standard flow rate for air quality class (l/min) | Max. standard flow rate for air quality class (l/min) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|
5,203.92 € | 1 | 39 Days | 186 | 3406 | 10220 | 17900 | 1364705 | |||
7,852.82 € | 1 | 39 Days | 186 | 6326 | 18980 | 21000 | 1624062 |