Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PAML-MK-186-HP3
Housing material | Wrought aluminum alloy | Seals material | NBR | Material of screws | Stainless steel |
---|---|---|---|---|---|
Min. Operating pressure(bar) | 0 | Min. Temperature of medium(°C) | 5 | Max. Operating pressure(bar) | 50 |
Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | 5 | Min. Storage temperature(°C) | -10 |
Max. Ambient temperature(°C) | 60 | Max. Storage temperature(°C) | 60 | Size | 186 |
Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:-] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Manufacturer part # | 1629377 |
Weight(g) | 1300 |
This page is Module connector, PAML Series, part number PAML-MK-186-HP3.
You can find the detail information about specifications and dimensions on part number PAML-MK-186-HP3.