Fine and micro filters, MS9 Series (MS9-LFM-G-BUM-HF)

Fine and micro filters, MS9 Series MS9-LFM-G-BUM-HF

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: MS9-LFM-G-BUM-HF

Brand: FESTO

Price: 420.12

Delivery time: 22 Days


Technical Data:

Filtration Level: 1 μm

Operating Pressure Range: 0~2 MPa

Pneumatic connection 1: Battery module

Min. Temperature of medium: -10 °C

Min. Ambient temperature: -10 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS9-LFM-G-BUM-HF

Part Number
MS9-LFM-G-BUM-HF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Filtration Level Operating Pressure Range
(MPa)
Pneumatic connection 1 Min. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Air quality class at the output Min. standard flow rate for air quality class
(l/min)
Max. standard flow rate for air quality class
(l/min)
Residual oil content
(mg/m³)
Manufacturer part #

420.12 €

1 22 Days 1 μm0~2Battery module-10-10Compressed air as per ISO 8573-1:2010 [5:7:3]500100000.5564043

Loading...

  1. 1

Basic information

Size 9 Housing material Die-cast aluminum Seals material NBR
Covering material PA Material of bowl Wrought aluminum alloy Compressed air filter material Borosilicate fiber
Max. Temperature of medium(°C) 60 Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10
Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [6:8:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress
Weight(g) 2500

This page is Fine and micro filters, MS9 Series, part number MS9-LFM-G-BUM-HF.
You can find the detail information about specifications and dimensions on part number MS9-LFM-G-BUM-HF.

Variation of this product

Part Number
MS9-LFM-3/4-AUV-HF-DA
MS9-LFM-3/4-BUM-HF
MS9-LFM-3/4-BUM-HF-DA
MS9-LFM-G-BUM-HF-DA
MS9-LFM-G-BUV-HF
MS9-LFM-G-BUV-HF-DA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Filtration Level Operating Pressure Range
(MPa)
Pneumatic connection 1 Min. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Air quality class at the output Min. standard flow rate for air quality class
(l/min)
Max. standard flow rate for air quality class
(l/min)
Residual oil content
(mg/m³)
Manufacturer part #

493.14 €

1 22 Days 0.01µm0.2~1.2G3/455Compressed air as per ISO 8573-1:2010 [1:7:2]39078000.01552974

449.52 €

1 22 Days 1 μm0~2G3/4-10-10Compressed air as per ISO 8573-1:2010 [5:7:3]500100000.5552968

462.29 €

1 22 Days 1 μm0~2G3/4-10-10Compressed air as per ISO 8573-1:2010 [5:7:3]500100000.5552976

432.88 €

1 22 Days 1 μm0~2Battery module-10-10Compressed air as per ISO 8573-1:2010 [5:7:3]500100000.5564044

450.94 €

1 22 Days 1 μm0.2~1.2Battery module55Compressed air as per ISO 8573-1:2010 [5:7:3]500100000.5564045

463.68 €

1 22 Days 1 μm0.2~1.2Battery module55Compressed air as per ISO 8573-1:2010 [5:7:3]500100000.5564046

Tech Support