Manufacturer part number: MS12-LF-G-CUV
Brand: FESTO
Price: 405.74 €
Delivery time: 17 Days
Filtration Level: 5 μm
Air quality class at the output: Compressed air as per ISO 8573-1:2010 [6:8:4]
Manufacturer part #: 537152
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MS12-LF-G-CUV
Part Number
|
---|
MS12-LF-G-CUV |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Filtration Level | Air quality class at the output | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|
405.74 € | 1 | 17 Days | 5 μm | Compressed air as per ISO 8573-1:2010 [6:8:4] | 537152 |
Loading...
Operating Pressure Range(MPa) | 0.2::1.2 | Size | 12 | Housing material | Die-cast aluminum |
---|---|---|---|---|---|
Seals material | NBR | Covering material | PA | Material of bowl | Wrought aluminum alloy |
Compressed air filter material | Sintered bronze | Min. Temperature of medium(°C) | 5 | Max. Temperature of medium(°C) | 60 |
Min. Ambient temperature(°C) | 5 | Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | 5 |
Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gas | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Weight(g) | 7000 |