Connecting cable, VMPAL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VMPAL-KM-S-SD25-IP67-2.5
VMPAL-KM-S-SD25-IP67-5
VMPAL-KM-S-SD25-IP67-10
VMPAL-KM-S-SD44-IP67-2.5
VMPAL-KM-S-SD44-IP67-5
VMPAL-KM-S-SD44-IP67-10
VMPAL-KM-V-SD25-IP67-2.5
VMPAL-KM-V-SD25-IP67-5
VMPAL-KM-V-SD25-IP67-10
VMPAL-KM-V-SD44-IP67-2.5
VMPAL-KM-V-SD44-IP67-5
VMPAL-KM-V-SD44-IP67-10
VMPAL-KMSK-S-SD25-IP67-2.5
VMPAL-KMSK-S-SD25-IP67-5
VMPAL-KMSK-S-SD25-IP67-10
VMPAL-KMSK-V-SD25-IP67-2.5
VMPAL-KMSK-V-SD25-IP67-5
VMPAL-KMSK-V-SD25-IP67-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of cable sheath Cable length
(m)
Cable diameter
(mm)
Min. cable bending radius
(mm)
Manufacturer part # Weight
(g)

71.25 €

1 24 Days PVC2.510.2122560419645

91.32 €

1 7 Days PVC510.21225604201195

131.51 €

1 22 Days PVC1010.21225604212295

95.66 €

1 Quote PVC2.59.6115560425467

117.89 €

1 22 Days PVC59.6115560426837

162.40 €

1 22 Days PVC109.61155604271577

67.83 €

1 4 Days PVC2.510.2122560416640

87.92 €

1 4 Days PVC510.21225604171190

128.09 €

1 4 Days PVC1010.21225604182290

88.52 €

1 4 Days PVC2.59.6115560422462

110.77 €

1 4 Days PVC59.6115560423832

155.32 €

1 4 Days PVC109.61155604241572

106.00 €

1 22 Days TPE-U(PU)2.512.563560413610

157.15 €

1 22 Days TPE-U(PU)512.5635604141125

259.28 €

1 4 Days TPE-U(PU)1012.5635604152155

98.12 €

1 4 Days TPE-U(PU)2.512.563560410605

147.09 €

1 22 Days TPE-U(PU)512.5635604111120

245.23 €

1 4 Days TPE-U(PU)1012.5635604122150

Loading...

  1. 1

Basic information

Degree of protection IP67 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support