Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KMF-1-24DC-2.5-LED |
KMF-1-24DC-5-LED |
KMF-1-230AC-2.5 |
KMF-1-230AC-5 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal operating voltage DC (V) | Nominal operating voltage AC (V) | Cable length (m) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
18.66 € | 1 | 3 Days | 24 | - | 2.5 | 30935 | 170 | |||
22.29 € | 1 | 3 Days | 24 | - | 5 | 30937 | 320 | |||
13.94 € | 1 | 4 Days | - | 230 | 2.5 | 30936 | 170 | |||
17.57 € | 1 | 7 Days | - | 230 | 5 | 30938 | 320 |
Loading...
Housing material | PC, POM | Material of pin contacts | Bronze | Material of cable sheath | PVC |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 80 | Degree of protection | IP67 |
Cable diameter(mm) | 6 |