Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MEBH-5/2-D-3-ZSR-C |
MEBH-5/2-D-3-ZSR-FR-C |
MEBH-5/3B-D-3-ZSR-C |
MEBH-5/3E-D-3-ZSR-C |
MEBH-5/3G-D-3-ZSR-C |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pilot exhaust air port 82 | Pilot exhaust air port 84 | Valve function | Standard nominal flow rate (l/min) | Pilot air supply port | Reset method | Switching time off (ms) | Switching time on (ms) | Min. Operating pressure (bar) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
248.25 € | 1 | Quote | - | Not ducted | 5/2, monostable | 4500 | Internal | Pneumatic spring | 87 | 59 | 2 | 184507 | 1000 | |||
248.25 € | 1 | 4 Days | - | Not ducted | 5/2, monostable | 4500 | Internal | Mechanical spring | 109 | 28 | 3 | 184508 | 1000 | |||
346.77 € | 1 | 4 Days | Not ducted | Not ducted | 5/3, pressurized | 4000 | Internal | Mechanical spring | 130 | 38 | 3 | 184513 | 1120 | |||
346.77 € | 1 | 4 Days | Not ducted | Not ducted | 5/3, exhausted | 4600 | Internal | Mechanical spring | 130 | 38 | 3 | 184511 | 1120 | |||
346.77 € | 1 | 4 Days | - | - | 5/3, closed | 4100 | - | Mechanical spring | 130 | 38 | 3 | 184512 | - |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Pneumatic connection 1 | Sub-base, size 3 as per ISO 5599-1 |
---|---|---|---|---|---|
Pneumatic connection 2 | Sub-base, size 3 as per ISO 5599-1 | Pneumatic connection 3 | Sub-base, size 3 as per ISO 5599-1 | Pneumatic connection 4 | Sub-base, size 3 as per ISO 5599-1 |
Pneumatic connection 5 | Sub-base, size 3 as per ISO 5599-1 | Pneumatic working port | G1/2, Sub-base, size 3 as per ISO 5599-1 | Degree of protection | IP65 |
Width(mm) | 65 | Nominal width(mm) | 14.5 | Flow direction | Non-reversible |
Operating voltage(V) | 24 DC | Max. Operating pressure(bar) | 10 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 50 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Configure
Basic Attributes
Pilot exhaust air port 82
Pilot exhaust air port 84
Valve function
Standard nominal flow rate(l/min)
Pilot air supply port
Reset method
Switching time off(ms)
Switching time on(ms)
Min. Operating pressure(bar)
Filter by standard shipping days
Optional Attributes