Mounting kit, DAMD Series (DAMD-F5-S-50)

Mounting kit, DAMD Series DAMD-F5-S-50

Product Details:

Manufacturer part number: DAMD-F5-S-50

Brand: FESTO

Price: 13.51

Delivery time: 4 Days


Technical Data:

Weight: 116.5 g

Manufacturer part #: 573323


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DAMD-F5-S-50

Part Number
DAMD-F5-S-50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Manufacturer part #

13.51 €

1 4 Days 116.5573323

Loading...

  1. 1

Basic information

Mounting material Steel, Galvanized Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Mounting kit, DAMD Series, part number DAMD-F5-S-50.
You can find the detail information about specifications and dimensions on part number DAMD-F5-S-50.

Variation of this product

Part Number
DAMD-F5-S-80
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)
Manufacturer part #

19.26 €

1 44 Days 361.5573172

Tech Support