Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HNC-32
Mounting material | Steel, Galvanized | Material of screws | Steel, Galvanized | Min. Ambient temperature(°C) | -40 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 150 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Foot mounting, HNC Series, part number HNC-32.
You can find the detail information about specifications and dimensions on part number HNC-32.
Part Number |
---|
HNC-40 |
HNC-50 |
HNC-63 |
HNC-80 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
12.98 € | 1 | 3 Days | 40 | 193 | 174370 | |||
15.22 € | 1 | 3 Days | 50 | 353 | 174371 | |||
17.35 € | 1 | 3 Days | 63 | 436 | 174372 | |||
25.15 € | 1 | 3 Days | 80 | 829 | 174373 |