Adapter kit, HMVS Series (HMVS-DL25)

Adapter kit, HMVS Series HMVS-DL25

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: HMVS-DL25

Brand: FESTO

Price: 227.82

Delivery time: 4 Days


Technical Data:

Material of screws: -

Weight: 1050 g

Manufacturer part #: 539368


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HMVS-DL25

Part Number
HMVS-DL25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of screws Weight
(g)
Manufacturer part #

227.82 €

1 4 Days -1050539368

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy, Anodized Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Adapter kit, HMVS Series, part number HMVS-DL25.
You can find the detail information about specifications and dimensions on part number HMVS-DL25.

Variation of this product

Part Number
HMVS-DL40
HMVS-DL63
HMVS-RF25
HMVS-RF40
HMVS-RF63
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material of screws Weight
(g)
Manufacturer part #

229.88 €

1 4 Days -1800539369

621.09 €

1 4 Days Steel7100566883

137.29 €

1 22 Days -600539652

181.28 €

1 4 Days -900539653

220.52 €

1 39 Days Steel950566898

Tech Support