Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HGPD-50-A-G1 |
HGPD-63-A-G1 |
HGPD-80-A-G1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Stroke per gripper jaw (mm) | Min. opening time at 6 bar (ms) | Min. closing time at 6 bar (ms) | Mass moment of inertia (kgcm²) | Maximum torque on gripper jaw, Mx static (Nm) | Maximum torque on gripper jaw, My static (Nm) | Maximum torque on gripper jaw, Mz static (Nm) | Max. ground per external gripper finger (g) | Pneumatic connection | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,673.49 € | 1 | Quote | 50 | 12 | 85 ms | 176 ms | 36.74 | 90 | 60 | 50 | 813 | G1/8 | 1132952 | 2150 | |||
2,389.29 € | 1 | Quote | 63 | 16 | 170 ms | 328 ms | 116.19 | 120 | 80 | 65 | 1340 | G1/8 | 1132955 | 3998 | |||
2,989.20 € | 1 | 4 Days | 80 | 20 | 235 ms | 353 ms | 319.95 | 170 | 130 | 110 | 2170 | G1/4 | 1132958 | 7484 |
Loading...
Number of gripper jaws | 2 pcs. | Operating Pressure Range(MPa) | 0.4::0.8 | Pneumatic gripper repetition accuracy(mm) | ≤ 0.05 |
---|---|---|---|---|---|
Max. operating frequency of pneumatic gripper(Hz) | ≤ 2 | Sealing air pneumatic connection | M5 | Housing material | Aluminum, Anodized |
Gripper jaw material | Steel, Hardened | Cover cap material | High-alloy stainless steel | Degree of protection | IP65 |
Min. Operating pressure for sealing air(bar) | 0 | Max. Operating pressure for sealing air(bar) | 0.5 | Min. Ambient temperature(°C) | 5 |
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Configure
Basic Attributes
Size
Stroke per gripper jaw(mm)
Min. opening time at 6 bar(ms)
Min. closing time at 6 bar(ms)
Mass moment of inertia(kgcm²)
Maximum torque on gripper jaw, Mx static(Nm)
Maximum torque on gripper jaw, My static(Nm)
Maximum torque on gripper jaw, Mz static(Nm)
Max. ground per external gripper finger(g)
Pneumatic connection
Filter by standard shipping days
Optional Attributes