Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
OGGB-60-G18-2 |
OGGB-60-G18-2-Q |
OGGB-100-G18-2 |
OGGB-100-G18-2-Q |
OGGB-140-G18-2 |
OGGB-140-G18-2-Q |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic gripper diameter (mm) | Holding force at nominal operating pressure (N) | Lateral force at nominal operating pressure (N) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
250.72 € | 1 | 17 Days | 60 | 10 | 1 | 574563 | 119 | |||
268.65 € | 1 | 4 Days | 60 | 7 | 15 | 574564 | 119 | |||
340.28 € | 1 | 22 Days | 100 | 7 | 1 | 574565 | 210 | |||
363.55 € | 1 | 22 Days | 100 | 6 | 12 | 574566 | 210 | |||
420.86 € | 1 | 4 Days | 140 | 7 | 1 | 574567 | 348 | |||
449.51 € | 1 | Quote | 140 | 6 | 12 | 574568 | 348 |
Loading...
Operating Pressure Range(MPa) | 0::0.6 | Pneumatic connection | G1/8 | Housing material | Wrought aluminum alloy, Anodized |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 60 | Min. Temperature of medium(°C) | 0 |
Max. Temperature of medium(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Configure