Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|
61.98 € | 1 | 8 Days | 525682 | 74 | |||
82.65 € | 1 | 39 Days | 525683 | 109 | |||
103.28 € | 1 | 22 Days | 525684 | 145 | |||
123.97 € | 1 | 22 Days | 525685 | 180 | |||
144.62 € | 1 | 22 Days | 525686 | 216 | |||
78.15 € | 1 | 22 Days | 525687 | 111 | |||
101.46 € | 1 | 22 Days | 525688 | 158 | |||
124.82 € | 1 | 22 Days | 525689 | 205 | |||
148.17 € | 1 | 22 Days | 525690 | 253 | |||
171.52 € | 1 | 22 Days | 525691 | 300 | |||
194.83 € | 1 | 4 Days | 525692 | 347 | |||
218.20 € | 1 | 22 Days | 525693 | 395 | |||
96.38 € | 1 | 22 Days | 525694 | 246 | |||
123.83 € | 1 | 22 Days | 525695 | 336 | |||
151.26 € | 1 | 22 Days | 525696 | 427 | |||
178.69 € | 1 | 22 Days | 525697 | 517 | |||
206.14 € | 1 | 22 Days | 525698 | 608 | |||
233.58 € | 1 | 22 Days | 525699 | 699 | |||
261.00 € | 1 | 22 Days | 525700 | 789 | |||
288.46 € | 1 | 22 Days | 525701 | 880 | |||
315.91 € | 1 | 22 Days | 525702 | 9740 |
Loading...
Housing material | Aluminum, Hard-anodized | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
---|---|---|---|---|---|
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |