• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Parallel kit, EAMM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EAMM-U-60-D32-58AA-91
EAMM-U-60-D40-58AA-91
EAMM-U-60-S48-58AA-91
EAMM-U-86-D40-84AA-102
EAMM-U-86-S48-60PA-177
EAMM-U-86-S62-82AA-177
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Max. Rotational speed
(1/min)
Mass moment of inertia
(kgmm²)
No-load driving torque
(Nm)
Transferable torque
(Nm)
Interface code, actuator Interface code, motor in Manufacturer part # Weight
(g)

563.58 €

1 4 Days 60600026.70.073D3258AA80589301150

563.58 €

1 22 Days 60600026.70.073D4058AA80589401150

549.85 €

1 22 Days 60600026.70.073S4858AA80589501150

918.71 €

1 22 Days 8650001750.259.5D4084AA80589762500

827.40 €

1 22 Days 8650001750.259.5S4860PA80590123300

827.40 €

1 22 Days 8650001750.259.5S6282AA80590383300

Loading...

  1. 1

Basic information

Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -25
Max. Storage temperature(°C) 60 Degree of protection IP40

Tech Support