Multi-position kit, DPNC Series (DPNC-40)

Multi-position kit, DPNC Series DPNC-40

Product Details:

Manufacturer part number: DPNC-40

Brand: FESTO

Price: 50.57

Delivery time: 4 Days


Technical Data:

Size: 40

Mounting material: Steel

Corrosion resistance class (CRC): 1 - Low corrosion stress

Manufacturer part #: 174419

Weight: 408 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DPNC-40

Part Number
DPNC-40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Mounting material Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

50.57 €

1 4 Days 40Steel1 - Low corrosion stress174419408

Loading...

  1. 1

Basic information

Threaded pin material Steel, Galvanized Nut material Steel, Galvanized Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150

This page is Multi-position kit, DPNC Series, part number DPNC-40.
You can find the detail information about specifications and dimensions on part number DPNC-40.

Variation of this product

Part Number
DPNC-100
DPNC-125
DPNC-32
DPNC-50
DPNC-63
DPNC-80
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Mounting material Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

93.34 €

1 4 Days 100Wrought aluminum alloy2 - Moderate corrosion stress1744232929

127.48 €

1 4 Days 125Wrought aluminum alloy2 - Moderate corrosion stress1744245204

45.09 €

1 17 Days 32Steel1 - Low corrosion stress174418291

57.75 €

1 17 Days 50Wrought aluminum alloy2 - Moderate corrosion stress174420698

66.98 €

1 4 Days 63Wrought aluminum alloy2 - Moderate corrosion stress174421855

78.95 €

1 4 Days 80Wrought aluminum alloy2 - Moderate corrosion stress1744221920

Tech Support