Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SAMH-S-N8-L-SC |
SAMH-S-N8-S-SC |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|
8.49 € | 10 | 4 Days | 575818 | 0.39 | |||
8.49 € | 10 | 4 Days | 575817 | 0.36 |
Loading...
Mounting material | PA | Min. Ambient temperature(°C) | -40 | Max. Ambient temperature(°C) | 85 |
---|---|---|---|---|---|
Corrosion resistance class (CRC) | 3 - High corrosion stress |