Manufacturer part number: DADS-AB-G6-4-30
Brand: FESTO
Price: 27.14 €
Delivery time: 4 Days
Manufacturer part #: 1086663
Weight: 2.2 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DADS-AB-G6-4-30
Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 60 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
---|
This page is Cover, DADS Series, part number DADS-AB-G6-4-30.
You can find the detail information about specifications and dimensions on part number DADS-AB-G6-4-30.
Part Number |
---|
DADS-AB-G6-12-150 |
DADS-AB-G6-12-50 |
DADS-AB-G6-12-500 |
DADS-AB-G6-4-500 |
DADS-AB-G6-6-50 |
DADS-AB-G6-6-500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|
31.91 € | 1 | 4 Days | 1090732 | 28.3 | |||
30.32 € | 1 | 4 Days | 1162406 | 12.2 | |||
36.71 € | 1 | 4 Days | 1212480 | 81.9 | |||
25.54 € | 1 | 4 Days | 1212468 | 26.5 | |||
28.74 € | 1 | 4 Days | 1066625 | 4.2 | |||
25.54 € | 1 | 4 Days | 1212476 | 32.7 |