Proximity sensor, SMEO Series

Proximity sensor, SMEO Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Measuring principle: Magnetic reed
・Type of mounting: With accessories
・Degree of protection: IP67

[Features]
・Design: Block design
・Mounting position: optional
・Type of mounting: With accessories

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SMEO-1-B
SMEO-1-LED-24-B
SMEO-1-LED-24-K5-B
SMEO-1-LED-230-B
SMEO-1-LED-230-K5-B
SMEO-1-S6-C
SMEO-1-S-24-B
SMEO-1-S-LED-24-B
SMEO-4U-K5-LED-24
SMEO-4U-K-LED-24
SMEO-4U-K-LED-230
SMEO-4U-S-LED-24-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Housing material DC operating voltage range
(V)
Operating voltage range AC
(V)
Max. output current
(mA)
Mounting position Cable length
(m)
Material of cable sheath Max. switching frequency
(Hz)
Max. switching capacity DC
(W)
Tightening torque
(Nm)
Switching output Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Electrical connection Weight
(g)
Manufacturer part #

99.17 €

1 4 Days Block designEpoxy resin, PC, PET, Steel, TPE-O, Die-cast zinc0-2000-2501000-2.5PVC500402.9Contact-based, bipolar-20702-wire, Cable10030457

99.17 €

1 4 Days Block designDie-cast zinc12-2712-271000Any2.5TPE-U(PUR)-27-Contact-based, bipolar-20703-wire, Cable8530459

106.98 €

1 4 Days Block designDie-cast zinc12-2712-271000Any5TPE-U(PUR)-27-Contact-based, bipolar-20703-wire, Cable130151672

105.78 €

1 7 Days Block designEpoxy resin, PC, PET, Steel, TPE-O, Die-cast zinc5-2005-250--2.5PVC500402.9Contact-based, bipolar-20702-wire, Cable100151671

113.62 €

1 7 Days Block designEpoxy resin, PC, PET, Steel, TPE-O, Die-cast zinc5-2005-250--5PVC500402.9Contact-based, bipolar-20702-wire, Cable130160998

112.45 €

1 17 Days Block designEpoxy resin, PC, PET, Steel, TPE-O, Die-cast zinc0-2000-2501000-2.5TPE-S500402.9Contact-based, bipolar-501202-wire, Cable100151673

92.74 €

1 4 Days Block designPET0-30-1000Any---27-Contact-based, bipolar-20703-pin, M8x1, Plug20150847

92.74 €

1 17 Days Block designPET12-2712-271000Any---27-Contact-based, bipolar-20703-pin, M8x1, Plug20150848

89.85 €

1 6 Days RoundPET12-27-500-5TPE-U(PUR)-10-Contact-based, bipolar-20603-wire, Cable130175401

76.69 €

1 4 Days RoundPET12-27-500-2.5TPE-U(PUR)-10-Contact-based, bipolar-20603-wire, Cable7036198

88.48 €

1 4 Days RoundPET, TPE-O12-25012-250500--PVC500100.8Contact-based, bipolar, Without LED function-20602-wire, Cable70150011

80.92 €

1 4 Days RoundPET12-27-500----10-Contact-based, bipolar-20603-pin, M8x1, Plug6151526

Loading...

  1. 1

Basic information

Measuring principle Magnetic reed Degree of protection IP67 Type of mounting With accessories

Tech Support