Position transmitter, SMAT Series

Position transmitter, SMAT Series

Product Details:

Manufacturer part number: SMAT-8M-U-E-0.3-M8D

Brand: FESTO

Price: 136.42

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMAT-8M-U-E-0.3-M8D

Part Number
SMAT-8M-U-E-0.3-M8D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.42 €

1 3 Days

Loading...

  1. 1

Basic information

Measuring principle Magnetic Hall Housing material PA-reinforced, High-alloy stainless steel Mounting position Any
Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 80 Repetition accuracy(mm) 0.2
Weight(g) 9.5 Manufacturer part # 553744

This page is Position transmitter, SMAT Series, part number SMAT-8M-U-E-0.3-M8D.
You can find the detail information about specifications and dimensions on part number SMAT-8M-U-E-0.3-M8D.

Tech Support