Compact air cylinder, AEVUZ Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AEVUZ-50-25-A-P-A
AEVUZ-50-25-P-A
AEVUZ-63-10-A-P-A
AEVUZ-63-10-P-A
AEVUZ-63-15-A-P-A
AEVUZ-63-15-P-A
AEVUZ-63-20-A-P-A
AEVUZ-63-20-P-A
AEVUZ-63-25-A-P-A
AEVUZ-63-25-P-A
AEVUZ-80-10-A-P-A
AEVUZ-80-10-P-A
AEVUZ-80-15-A-P-A
AEVUZ-80-15-P-A
AEVUZ-80-20-A-P-A
AEVUZ-80-20-P-A
AEVUZ-80-25-A-P-A
AEVUZ-80-25-P-A
AEVUZ-100-10-A-P-A
AEVUZ-100-10-P-A
AEVUZ-100-15-A-P-A
AEVUZ-100-15-P-A
AEVUZ-100-20-A-P-A
AEVUZ-100-20-P-A
AEVUZ-100-25-A-P-A
AEVUZ-100-25-P-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part #

290.66 €

1 4 Days 250.08~1High-alloy steelSteel, galvanized50999G1/8External thread0.641127256016157285

290.66 €

1 12 Days 250.08~1High-alloy steelSteel, galvanized50999G1/8Internal thread0.641127256016157239

338.74 €

1 23 Days 100.08~1High-alloy steelSteel, galvanized631679G1/8External thread0.7134107105916157286

338.74 €

1 10 Days 100.08~1High-alloy steelSteel, galvanized631679G1/8Internal thread0.7134107105916157240

344.94 €

1 10 Days 150.08~1High-alloy steelSteel, galvanized631679G1/8External thread0.7134107105916157287

344.94 €

1 4 Days 150.08~1High-alloy steelSteel, galvanized631679G1/8Internal thread0.7134107105916157241

351.14 €

1 10 Days 200.08~1High-alloy steelSteel, galvanized631679G1/8External thread0.7134107105916157288

351.14 €

1 4 Days 200.08~1High-alloy steelSteel, galvanized631679G1/8Internal thread0.7134107105916157242

357.37 €

1 10 Days 250.08~1High-alloy steelSteel, galvanized631679G1/8External thread0.7134107105916157289

357.37 €

1 10 Days 250.08~1High-alloy steelSteel, galvanized631679G1/8Internal thread0.7134107105916157243

436.34 €

1 4 Days 100.08~1High-alloy steelSteel, galvanized802733G1/8External thread0.75307168177225157290

436.34 €

1 13 Days 100.08~1High-alloy steelSteel, galvanized802733G1/8Internal thread0.75307168177225157244

443.14 €

1 13 Days 150.08~1High-alloy steelSteel, galvanized802733G1/8External thread0.75307168177225157291

443.14 €

1 13 Days 150.08~1High-alloy steelSteel, galvanized802733G1/8Internal thread0.75307168177225157245

449.89 €

1 Quote 200.08~1High-alloy steelSteel, galvanized802733G1/8External thread0.75307168177225157292

449.89 €

1 13 Days 200.08~1High-alloy steelSteel, galvanized802733G1/8Internal thread0.75307168177225157246

456.62 €

1 14 Days 250.08~1High-alloy steelSteel, galvanized802733G1/8External thread0.75307168177225157293

456.62 €

1 14 Days 250.08~1High-alloy steelSteel, galvanized802733G1/8Internal thread0.75307168177225157247

552.12 €

1 10 Days 100.08~1High-alloy steelSteel, galvanized1004222G1/4External thread1614177279738157294

552.12 €

1 10 Days 100.08~1High-alloy steelSteel, galvanized1004222G1/4Internal thread1614177279738157248

559.86 €

1 10 Days 150.08~1High-alloy steelSteel, galvanized1004222G1/4External thread1614177279738157295

559.86 €

1 10 Days 150.08~1High-alloy steelSteel, galvanized1004222G1/4Internal thread1614177279738157249

567.55 €

1 10 Days 200.08~1High-alloy steelSteel, galvanized1004222G1/4External thread1614177279738157296

567.55 €

1 Quote 200.08~1High-alloy steelSteel, galvanized1004222G1/4Internal thread1614177279738157250

575.29 €

1 10 Days 250.08~1High-alloy steelSteel, galvanized1004222G1/4External thread1614177279738157297

575.29 €

1 10 Days 250.08~1High-alloy steelSteel, galvanized1004222G1/4Internal thread1614177279738157251

Loading...

Basic information

Cylinder Operation Method Single-Action (Retraction) Operating Temperature(℃) -20::80 Cover material Wrought aluminum alloy
Material of cylinder barrel Wrought aluminum alloy Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support