Compact air cylinder, AEVU Series

Compact air cylinder, AEVU Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AEVU-12-5-A-P-A
AEVU-12-5-P-A
AEVU-12-10-A-P-A
AEVU-12-10-P-A
AEVU-16-5-A-P-A
AEVU-16-5-P-A
AEVU-16-10-A-P-A
AEVU-16-10-P-A
AEVU-16-15-A-P-A
AEVU-16-15-P-A
AEVU-16-20-A-P-A
AEVU-16-20-P-A
AEVU-16-25-A-P-A
AEVU-16-25-P-A
AEVU-20-5-A-P-A
AEVU-20-5-P-A
AEVU-20-10-A-P-A
AEVU-20-10-P-A
AEVU-20-15-A-P-A
AEVU-20-15-P-A
AEVU-20-20-A-P-A
AEVU-20-20-P-A
AEVU-20-25-A-P-A
AEVU-20-25-P-A
AEVU-25-5-A-P-A
AEVU-25-5-P-A
AEVU-25-10-A-P-A
AEVU-25-10-P-A
AEVU-25-15-A-P-A
AEVU-25-15-P-A
AEVU-25-20-A-P-A
AEVU-25-20-P-A
AEVU-25-25-A-P-A
AEVU-25-25-P-A
AEVU-32-5-A-P-A
AEVU-32-5-P-A
AEVU-32-10-A-P-A
AEVU-32-10-P-A
AEVU-32-15-A-P-A
AEVU-32-15-P-A
AEVU-32-20-A-P-A
AEVU-32-20-P-A
AEVU-32-25-A-P-A
AEVU-32-25-P-A
AEVU-40-5-A-P-A
AEVU-40-5-P-A
AEVU-40-10-A-P-A
AEVU-40-10-P-A
AEVU-40-15-A-P-A
AEVU-40-15-P-A
AEVU-40-20-A-P-A
AEVU-40-20-P-A
AEVU-40-25-A-P-A
AEVU-40-25-P-A
AEVU-50-10-A-P-A
AEVU-50-10-P-A
AEVU-50-15-A-P-A
AEVU-50-15-P-A
AEVU-50-20-A-P-A
AEVU-50-20-P-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part #

113.08 €

1 4 Days 50.15~1High-alloy stainless steelHigh-alloy stainless steel1259M5External thread0.07815872156976

113.08 €

1 10 Days 50.15~1High-alloy stainless steelHigh-alloy stainless steel1259M5Internal thread0.07815872156930

113.94 €

1 11 Days 100.15~1High-alloy stainless steelHigh-alloy stainless steel1259M5External thread0.07815872156977

113.94 €

1 10 Days 100.15~1High-alloy stainless steelHigh-alloy stainless steel1259M5Internal thread0.07815872156931

117.68 €

1 10 Days 50.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5External thread0.11215894156981

117.68 €

1 18 Days 50.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5Internal thread0.11215894156935

118.78 €

1 4 Days 100.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5External thread0.11215894156982

118.78 €

1 Quote 100.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5Internal thread0.11215894156936

119.88 €

1 10 Days 150.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5External thread0.11215894156983

119.88 €

1 11 Days 150.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5Internal thread0.11215894156937

120.94 €

1 4 Days 200.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5External thread0.11215894156984

120.94 €

1 4 Days 200.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5Internal thread0.11215894156938

122.08 €

1 10 Days 250.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5External thread0.11215894156985

122.08 €

1 11 Days 250.13~1High-alloy stainless steelHigh-alloy stainless steel16111M5Internal thread0.11215894156939

121.43 €

1 4 Days 50.1~1High-alloy stainless steelSteel, galvanized20180M5External thread0.1420231496156986

121.43 €

1 4 Days 50.1~1High-alloy stainless steelSteel, galvanized20180M5Internal thread0.1420231496156940

122.97 €

1 13 Days 100.1~1High-alloy stainless steelSteel, galvanized20180M5External thread0.1420231496156987

122.97 €

1 13 Days 100.1~1High-alloy stainless steelSteel, galvanized20180M5Internal thread0.1420231496156941

124.48 €

1 23 Days 150.1~1High-alloy stainless steelSteel, galvanized20180M5External thread0.1420231496156988

124.48 €

1 13 Days 150.1~1High-alloy stainless steelSteel, galvanized20180M5Internal thread0.1420231496156942

126.00 €

1 19 Days 200.1~1High-alloy stainless steelSteel, galvanized20180M5External thread0.1420231496156989

126.00 €

1 13 Days 200.1~1High-alloy stainless steelSteel, galvanized20180M5Internal thread0.1420231496156943

127.52 €

1 13 Days 250.1~1High-alloy stainless steelSteel, galvanized20180M5External thread0.1420231496156990

127.52 €

1 22 Days 250.1~1High-alloy stainless steelSteel, galvanized20180M5Internal thread0.1420231496156944

136.03 €

1 10 Days 50.1~1High-alloy stainless steelSteel, galvanized25269M5External thread0.126281806156991

136.03 €

1 10 Days 50.1~1High-alloy stainless steelSteel, galvanized25269M5Internal thread0.126281806156945

138.60 €

1 Quote 100.1~1High-alloy stainless steelSteel, galvanized25269M5External thread0.126281806156992

138.60 €

1 10 Days 100.1~1High-alloy stainless steelSteel, galvanized25269M5Internal thread0.126281806156946

141.15 €

1 Quote 150.1~1High-alloy stainless steelSteel, galvanized25269M5External thread0.126281806156993

141.15 €

1 11 Days 150.1~1High-alloy stainless steelSteel, galvanized25269M5Internal thread0.126281806156947

143.75 €

1 10 Days 200.1~1High-alloy stainless steelSteel, galvanized25269M5External thread0.126281806156994

143.75 €

1 14 Days 200.1~1High-alloy stainless steelSteel, galvanized25269M5Internal thread0.126281806156948

146.32 €

1 11 Days 250.1~1High-alloy stainless steelSteel, galvanized25269M5External thread0.126281806156995

146.32 €

1 4 Days 250.1~1High-alloy stainless steelSteel, galvanized25269M5Internal thread0.126281806156949

148.55 €

1 10 Days 50.08~1High-alloy stainless steelSteel, galvanized32450G1/8External thread0.449403009156996

148.55 €

1 4 Days 50.08~1High-alloy stainless steelSteel, galvanized32450G1/8Internal thread0.449403009156950

152.92 €

1 4 Days 100.08~1High-alloy stainless steelSteel, galvanized32450G1/8External thread0.449403009156997

152.92 €

1 4 Days 100.08~1High-alloy stainless steelSteel, galvanized32450G1/8Internal thread0.449403009156951

157.23 €

1 10 Days 150.08~1High-alloy stainless steelSteel, galvanized32450G1/8External thread0.449403009156998

157.23 €

1 4 Days 150.08~1High-alloy stainless steelSteel, galvanized32450G1/8Internal thread0.449403009156952

161.57 €

1 10 Days 200.08~1High-alloy stainless steelSteel, galvanized32450G1/8External thread0.449403009156999

161.57 €

1 7 Days 200.08~1High-alloy stainless steelSteel, galvanized32450G1/8Internal thread0.449403009156953

165.94 €

1 4 Days 250.08~1High-alloy stainless steelSteel, galvanized32450G1/8External thread0.449403009157000

165.94 €

1 4 Days 250.08~1High-alloy stainless steelSteel, galvanized32450G1/8Internal thread0.449403009156954

196.35 €

1 4 Days 50.08~1High-alloy steelSteel, galvanized40704G1/8External thread0.5263594339157001

196.35 €

1 4 Days 50.08~1High-alloy steelSteel, galvanized40704G1/8Internal thread0.5263594339156955

201.22 €

1 10 Days 100.08~1High-alloy steelSteel, galvanized40704G1/8External thread0.5263594339157002

201.22 €

1 4 Days 100.08~1High-alloy steelSteel, galvanized40704G1/8Internal thread0.5263594339156956

206.11 €

1 4 Days 150.08~1High-alloy steelSteel, galvanized40704G1/8External thread0.5263594339157003

206.11 €

1 4 Days 150.08~1High-alloy steelSteel, galvanized40704G1/8Internal thread0.5263594339156957

210.97 €

1 10 Days 200.08~1High-alloy steelSteel, galvanized40704G1/8External thread0.5263594339157004

210.97 €

1 10 Days 200.08~1High-alloy steelSteel, galvanized40704G1/8Internal thread0.5263594339156958

215.85 €

1 18 Days 250.08~1High-alloy steelSteel, galvanized40704G1/8External thread0.5263594339157005

215.85 €

1 10 Days 250.08~1High-alloy steelSteel, galvanized40704G1/8Internal thread0.5263594339156959

233.05 €

1 10 Days 100.08~1High-alloy steelSteel, galvanized501128G1/8External thread0.641127256016157006

233.05 €

1 4 Days 100.08~1High-alloy steelSteel, galvanized501128G1/8Internal thread0.641127256016156960

238.57 €

1 4 Days 150.08~1High-alloy steelSteel, galvanized501128G1/8External thread0.641127256016157007

238.57 €

1 10 Days 150.08~1High-alloy steelSteel, galvanized501128G1/8Internal thread0.641127256016156961

244.15 €

1 4 Days 200.08~1High-alloy steelSteel, galvanized501128G1/8External thread0.641127256016157008

244.15 €

1 10 Days 200.08~1High-alloy steelSteel, galvanized501128G1/8Internal thread0.641127256016156962

Loading...

Basic information

Cylinder Operation Method Single Acting (Extension) Operating Temperature(℃) -20::80 Cover material Wrought aluminum alloy
Material of cylinder barrel Wrought aluminum alloy Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support