Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SOEG-RSP-M18W-NS-K-2L |
SOEG-RSP-M18W-NS-S-2L |
SOEG-RSP-M18W-PS-K-2L |
SOEG-RSP-M18W-PS-S-2L |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching output | Cable length (m) | Material of cable sheath | Manufacturer part number | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
97.97 € | 1 | Quote | NPN | 2.5 | TPE-U(PUR) | 537714 | 125 | |||
97.97 € | 1 | 4 Days | NPN | - | - | 537716 | 56 | |||
94.63 € | 1 | 4 Days | PNP | 2.5 | TPE-U(PUR) | 537698 | 125 | |||
94.63 € | 1 | 4 Days | PNP | - | - | 537700 | 56 |
Loading...
Types of detection | Reflection | Color of detection light | Red polarized | Head material | Brass |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -25::55 | IP rating | IP67 | Working range(mm) | 2000 |
DC operating voltage range(V) | 10-36 | Housing material | Brass, Chrome-plated | Material of union nut | Brass, Chrome-plated |
Switching element function | Dark-switching | Max. switching frequency(Hz) | 1000 | Max. output current(mA) | 200 |
Residual ripple | 20 % | Idle current(mA) | 15 | Size | M18x1 |
Type of mounting | With lock nut | Tightening torque(Nm) | 20 | Switching status indication | LED yellow |
Function reserve indication | LED green | Min. Ambient temperature with flexible cable installation(°C) | -5 | Max. Ambient temperature with flexible cable installation(°C) | 55 |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |