Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. rotational speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Weight (g) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,507.02 € | 1 | Quote | 4925 | 0.8 | 380 | 360 | 9.8 | 16.8 | 1.5 | 7.2 | 51.7 | 0.413 | 1.2 | 6 | 1.5 | 54 | 270 | 1.8 | 1850 | 4267576 | |||
1,828.91 € | 1 | Quote | 4925 | 0.8 | 380 | 360 | 9.8 | 16.8 | 1.5 | 7.2 | 51.7 | 0.512 | 1.2 | 6 | 1.5 | 54 | 270 | 1.8 | 2200 | 4267577 | |||
1,850.85 € | 1 | Quote | 4925 | 0.8 | 380 | 360 | 9.8 | 16.8 | 1.5 | 7.2 | 51.7 | 0.512 | 1.2 | 6 | 1.5 | 54 | 270 | 1.8 | 2200 | 4267579 | |||
1,411.91 € | 1 | Quote | 5131 | 0.75 | 190 | 360 | 26.4 | 31.9 | 0.8 | 3.6 | 49.6 | 0.22 | 0.6 | 2.8 | 0.7 | 50 | 250 | 0.9 | 1300 | 4267572 | |||
1,726.48 € | 1 | Quote | 5131 | 0.75 | 190 | 360 | 26.4 | 31.9 | 0.8 | 3.6 | 49.6 | 0.319 | 0.6 | 2.8 | 0.7 | 50 | 250 | 0.9 | 1650 | 4267573 | |||
1,755.74 € | 1 | Quote | 5131 | 0.75 | 190 | 360 | 26.4 | 31.9 | 0.8 | 3.6 | 49.6 | 0.319 | 0.6 | 2.8 | 0.7 | 50 | 250 | 0.9 | 1650 | 4267575 | |||
1,638.69 € | 1 | Quote | 4097 | 1.524 | 1000 | 565 | 9 | 22.8 | 2.1 | 8.8 | 97.5 | 1.93 | 3.2 | 14 | 3.5 | 72 | 360 | 2.2 | 3700 | 4267592 | |||
1,982.54 € | 1 | Quote | 4097 | 1.524 | 1000 | 565 | 9 | 22.8 | 2.1 | 8.8 | 97.5 | 2.2 | 3.2 | 14 | 3.5 | 72 | 360 | 2.2 | 4350 | 4267593 | |||
1,638.69 € | 1 | Quote | 4627 | 0.865 | 1000 | 360 | 2.8 | 7.43 | 3.7 | 15.6 | 55 | 1.93 | 3.2 | 14 | 3.5 | 72 | 360 | 3.9 | 3700 | 4267588 | |||
1,982.54 € | 1 | Quote | 4627 | 0.865 | 1000 | 360 | 2.8 | 7.43 | 3.7 | 15.6 | 55 | 2.2 | 3.2 | 14 | 3.5 | 72 | 360 | 3.9 | 4350 | 4267589 | |||
2,011.78 € | 1 | Quote | 4097 | 1.524 | 1000 | 565 | 9 | 22.8 | 2.1 | 8.8 | 97.5 | 2.2 | 3.2 | 14 | 3.5 | 72 | 360 | 2.2 | 4350 | 4267595 | |||
2,011.78 € | 1 | Quote | 4627 | 0.865 | 1000 | 360 | 2.8 | 7.43 | 3.7 | 15.6 | 55 | 2.2 | 3.2 | 14 | 3.5 | 72 | 360 | 3.9 | 4350 | 4267591 | |||
1,507.02 € | 1 | Quote | 4192 | 1.438 | 720 | 565 | 14.2 | 30 | 1.6 | 7.2 | 95.3 | 1.4 | 2.3 | 11.2 | 2.8 | 70 | 350 | 1.8 | 3050 | 4267584 | |||
1,858.17 € | 1 | Quote | 4192 | 1.438 | 720 | 565 | 14.2 | 30 | 1.6 | 7.2 | 95.3 | 1.68 | 2.3 | 11.2 | 2.8 | 70 | 350 | 1.8 | 3700 | 4267585 | |||
1,507.02 € | 1 | Quote | 4690 | 0.923 | 750 | 360 | 4.6 | 9.46 | 2.6 | 12.4 | 54.3 | 1.4 | 2.4 | 11.2 | 2.8 | 70 | 350 | 3.1 | 3050 | 4267580 | |||
1,858.17 € | 1 | Quote | 4690 | 0.923 | 750 | 360 | 4.6 | 9.46 | 2.6 | 12.4 | 54.3 | 1.68 | 2.4 | 11.2 | 2.8 | 70 | 350 | 3.1 | 3700 | 4267581 | |||
1,887.42 € | 1 | Quote | 4192 | 1.438 | 720 | 565 | 14.2 | 30 | 1.6 | 7.2 | 95.3 | 1.68 | 2.3 | 11.2 | 2.8 | 70 | 350 | 1.8 | 3700 | 4267587 | |||
1,887.42 € | 1 | Quote | 4690 | 0.923 | 750 | 360 | 4.6 | 9.46 | 2.6 | 12.4 | 54.3 | 1.68 | 2.4 | 11.2 | 2.8 | 70 | 350 | 3.1 | 3700 | 4267583 | |||
1,997.17 € | 1 | Quote | 3941 | 1.561 | 2000 | 565 | 3.2 | 12 | 4.1 | 18.4 | 101.4 | 6.41 | 6.4 | 30 | 7.5 | 136 | 680 | 4.6 | 7550 | 4267600 | |||
2,384.89 € | 1 | Quote | 3941 | 1.561 | 2000 | 565 | 3.2 | 12 | 4.1 | 18.4 | 101.4 | 7.2 | 6.4 | 30 | 7.5 | 136 | 680 | 4.6 | 8550 | 4267601 | |||
2,428.78 € | 1 | Quote | 3941 | 1.561 | 2000 | 565 | 3.2 | 12 | 4.1 | 18.4 | 101.4 | 7.2 | 6.4 | 30 | 7.5 | 136 | 680 | 4.6 | 8550 | 4267603 | |||
1,850.85 € | 1 | Quote | 3910 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 4.84 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 6250 | 4267596 | |||
2,238.57 € | 1 | Quote | 3910 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 5.63 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 7250 | 4267597 | |||
2,282.48 € | 1 | 4 Days | 3910 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 5.63 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 7250 | 4267599 |
Loading...
Operating Temperature Range(°C) | -10::40 | Number of pole pairs | 3 | Rotor position sensor | Safety encoder, absolute multi-turn |
---|---|---|---|---|---|
Rotor position sensor interface | RS422 TTL A/B channels + zero index | Rotor position sensor measuring principle | Optical | Nominal rotary speed(1/min) | 3000 |
Insulation protection class | F | Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 70 |
Relative air humidity | 0 - 90 % | Degree of protection | IP21 | Corrosion resistance class (CRC) | 0 - No corrosion stress |
Configure
Basic Attributes
Max. rotational speed(1/min)
Motor constants(Nm/A)
Motor nominal power(W)
DC nominal Voltage(V)
Phase-phase winding resistance(Ohm)
Winding inductance phase-phase(mH)
Motor nominal current(A)
Peak current(A)
Voltage constant, phase-to-phase(mVmin)
Total output inertia moment(kgcm²)
Nominal torque(Nm)
Peak torque(Nm)
Stall torque(Nm)
Permissible axial shaft load(N)
Permissible radial shaft load(N)
Continuous stall current(A)
Filter by standard shipping days
Optional Attributes