Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EMME-AS-80-M-HS-AMX
Part Number |
---|
EMME-AS-80-M-HS-AMX |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Operating Temperature Range (°C) | Max. rotational speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,638.00 € | 2 Days | -10~40 | 4097 | 1.524 | 1000 | 565 | 9 | 22.8 | 2.1 | 8.8 | 97.5 | 1.93 | 3.2 | 14 | 3.5 | 72 | 360 | 2.2 | 3700 | 4267592 |
Loading...
Number of pole pairs | 3 | Rotor position sensor | Safety encoder, absolute multi-turn | Rotor position sensor interface | RS422 TTL A/B channels + zero index |
---|---|---|---|---|---|
Rotor position sensor measuring principle | Optical | Nominal rotary speed(1/min) | 3000 | Insulation protection class | F |
Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 70 | Relative air humidity | 0 - 90 % |
Degree of protection | IP21 | Corrosion resistance class (CRC) | 0 - No corrosion stress |
This page is Servo motor, EMME Series, part number EMME-AS-80-M-HS-AMX.
You can find the detail information about specifications and dimensions on part number EMME-AS-80-M-HS-AMX.
Part Number |
---|
EMME-AS-100-S-HS-AMX |
EMME-AS-100-S-HS-AMXB |
EMME-AS-100-SK-HS-AMXB |
EMME-AS-80-M-HS-AMXB |
EMME-AS-80-M-LS-AMX |
EMME-AS-80-M-LS-AMXB |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Operating Temperature Range (°C) | Max. rotational speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,850.06 € | 2 Days | -10~40 | 3910 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 4.84 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 6250 | 4267596 | ||
2,237.63 € | 2 Days | -10~40 | 3910 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 5.63 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 7250 | 4267597 | ||
2,281.50 € | 2 Days | -10~40 | 3910 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 5.63 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 7250 | 4267599 | ||
1,981.69 € | 2 Days | -10~40 | 4097 | 1.524 | 1000 | 565 | 9 | 22.8 | 2.1 | 8.8 | 97.5 | 2.2 | 3.2 | 14 | 3.5 | 72 | 360 | 2.2 | 4350 | 4267593 | ||
1,638.00 € | 2 Days | -10~40 | 4627 | 0.865 | 1000 | 360 | 2.8 | 7.43 | 3.7 | 15.6 | 55 | 1.93 | 3.2 | 14 | 3.5 | 72 | 360 | 3.9 | 3700 | 4267588 | ||
1,981.69 € | 2 Days | -10~40 | 4627 | 0.865 | 1000 | 360 | 2.8 | 7.43 | 3.7 | 15.6 | 55 | 2.2 | 3.2 | 14 | 3.5 | 72 | 360 | 3.9 | 4350 | 4267589 |
CKD
Standard Price : 96.66 €
Shipping Days: 5 Days
TORWEGGE
Standard Price : 8.12 €
Shipping Days: 4 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.