We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Servo motor, EMME Series (Part Numbers)

Servo motor, EMME Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EMME-AS-60-M-LS-AMXB
EMME-AS-60-MK-LS-AMXB
Part NumberStandard Unit PriceVolume DiscountShipping Days?Operating Temperature Range
(°C)
Max. rotational speed
(1/min)
Motor constants
(Nm/A)
Motor nominal power
(W)
DC nominal Voltage
(V)
Phase-phase winding resistance
(Ohm)
Winding inductance phase-phase
(mH)
Motor nominal current
(A)
Peak current
(A)
Voltage constant, phase-to-phase
(mVmin)
Total output inertia moment
(kgcm²)
Nominal torque
(Nm)
Peak torque
(Nm)
Stall torque
(Nm)
Permissible axial shaft load
(N)
Permissible radial shaft load
(N)
Continuous stall current
(A)
Weight
(g)
Manufacturer part #

1,828.13 €

2 Days -10~4049250.83803609.816.81.57.251.70.5121.261.5542701.822004267577

1,850.06 €

2 Days -10~4049250.83803609.816.81.57.251.70.5121.261.5542701.822004267579

Loading...

  1. 1

Basic information

Number of pole pairs 3 Rotor position sensor Safety encoder, absolute multi-turn Rotor position sensor interface RS422 TTL A/B channels + zero index
Rotor position sensor measuring principle Optical Nominal rotary speed(1/min) 3000 Insulation protection class F
Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 70 Relative air humidity 0 - 90 %
Degree of protection IP21 Corrosion resistance class (CRC) 0 - No corrosion stress

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support