Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EMME-AS-100-M-HS-AMXB |
EMME-AS-100-MK-HS-AMXB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. rotational speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Weight (g) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,384.89 € | 1 | Quote | 3941 | 1.561 | 2000 | 565 | 3.2 | 12 | 4.1 | 18.4 | 101.4 | 7.2 | 6.4 | 30 | 7.5 | 136 | 680 | 4.6 | 8550 | 4267601 | |||
2,428.78 € | 1 | Quote | 3941 | 1.561 | 2000 | 565 | 3.2 | 12 | 4.1 | 18.4 | 101.4 | 7.2 | 6.4 | 30 | 7.5 | 136 | 680 | 4.6 | 8550 | 4267603 |
Loading...
Operating Temperature Range(°C) | -10::40 | Number of pole pairs | 3 | Rotor position sensor | Safety encoder, absolute multi-turn |
---|---|---|---|---|---|
Rotor position sensor interface | RS422 TTL A/B channels + zero index | Rotor position sensor measuring principle | Optical | Nominal rotary speed(1/min) | 3000 |
Insulation protection class | F | Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 70 |
Relative air humidity | 0 - 90 % | Degree of protection | IP21 | Corrosion resistance class (CRC) | 0 - No corrosion stress |
Configure
Basic Attributes
Max. rotational speed(1/min)
Motor constants(Nm/A)
Motor nominal power(W)
DC nominal Voltage(V)
Phase-phase winding resistance(Ohm)
Winding inductance phase-phase(mH)
Motor nominal current(A)
Peak current(A)
Voltage constant, phase-to-phase(mVmin)
Total output inertia moment(kgcm²)
Nominal torque(Nm)
Peak torque(Nm)
Stall torque(Nm)
Permissible axial shaft load(N)
Permissible radial shaft load(N)
Continuous stall current(A)
Filter by standard shipping days
Optional Attributes