Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Motor/Pulley Characteristics | Thickness H of stage surface (mm) | Stroke(X Distance) (mm) | Max. Velocity (mm/sec) | Positioning Accuracy (μm) | The straightness of a table (μm) | Sensor | With / Without Cover | Lead selection (mm) | Cable Option | Parallelism of travel (μm) | Origin sensor option | Dead weight (kg) | Accessories | Resolution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 1: CCW right | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 2: CCW left | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 3: Center right | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 4: Center left | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 5: CW right | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 6: CW left | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,073.70 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 25 | 5 | 3 | Limit | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | Blank: No | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 1 | P: Cable for AlphaStep motor | 10 | 1: CCW right | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 1 | P: Cable for AlphaStep motor | 10 | 2: CCW left | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 1 | P: Cable for AlphaStep motor | 10 | 3: Center right | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 1 | P: Cable for AlphaStep motor | 10 | 4: Center left | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 1 | P: Cable for AlphaStep motor | 10 | 5: CW right | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 1 | P: Cable for AlphaStep motor | 10 | 6: CW left | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,859.44 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 40 | 5 | 3 | Limit | C: Yes | 1 | P: Cable for AlphaStep motor | 10 | Blank: No | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 2 | M: Cable for unit with electromagnetic brake | 10 | 1: CCW right | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 2 | M: Cable for unit with electromagnetic brake | 10 | 2: CCW left | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 2 | M: Cable for unit with electromagnetic brake | 10 | 3: Center right | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 2 | M: Cable for unit with electromagnetic brake | 10 | 4: Center left | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 2 | M: Cable for unit with electromagnetic brake | 10 | 5: CW right | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,122.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 40 | 5 | 3 | Limit+Home | C: Yes | 2 | M: Cable for unit with electromagnetic brake | 10 | 6: CW left | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,073.70 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 30 | 40 | 5 | 3 | Limit | C: Yes | 2 | M: Cable for unit with electromagnetic brake | 10 | Blank: No | 1.75 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 80 | 5 | 3 | Limit+Home | C: Yes | 2 | P: Cable for AlphaStep motor | 10 | 1: CCW right | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 80 | 5 | 3 | Limit+Home | C: Yes | 2 | P: Cable for AlphaStep motor | 10 | 2: CCW left | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 80 | 5 | 3 | Limit+Home | C: Yes | 2 | P: Cable for AlphaStep motor | 10 | 3: Center right | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 80 | 5 | 3 | Limit+Home | C: Yes | 2 | P: Cable for AlphaStep motor | 10 | 4: Center left | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 80 | 5 | 3 | Limit+Home | C: Yes | 2 | P: Cable for AlphaStep motor | 10 | 5: CW right | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,908.13 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 80 | 5 | 3 | Limit+Home | C: Yes | 2 | P: Cable for AlphaStep motor | 10 | 6: CW left | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,858.12 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 33 | 30 | 80 | 5 | 3 | Limit | C: Yes | 2 | P: Cable for AlphaStep motor | 10 | Blank: No | 1.38 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 25 | 5 | 3 | Limit+Home | N: No | 1 | M: Cable for unit with electromagnetic brake | 10 | 1: CCW right | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,006.95 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 25 | 5 | 3 | Limit+Home | N: No | 1 | M: Cable for unit with electromagnetic brake | 10 | 2: CCW left | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 25 | 5 | 3 | Limit+Home | N: No | 1 | M: Cable for unit with electromagnetic brake | 10 | 3: Center right | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 25 | 5 | 3 | Limit+Home | N: No | 1 | M: Cable for unit with electromagnetic brake | 10 | 4: Center left | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 25 | 5 | 3 | Limit+Home | N: No | 1 | M: Cable for unit with electromagnetic brake | 10 | 5: CW right | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 25 | 5 | 3 | Limit+Home | N: No | 1 | M: Cable for unit with electromagnetic brake | 10 | 6: CW left | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,956.50 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 25 | 5 | 3 | Limit | N: No | 1 | M: Cable for unit with electromagnetic brake | 10 | Blank: No | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 1 | P: Cable for AlphaStep motor | 10 | 1: CCW right | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 1 | P: Cable for AlphaStep motor | 10 | 2: CCW left | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 1 | P: Cable for AlphaStep motor | 10 | 3: Center right | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 1 | P: Cable for AlphaStep motor | 10 | 4: Center left | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 1 | P: Cable for AlphaStep motor | 10 | 5: CW right | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 1 | P: Cable for AlphaStep motor | 10 | 6: CW left | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
1,742.24 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 40 | 5 | 3 | Limit | N: No | 1 | P: Cable for AlphaStep motor | 10 | Blank: No | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 1 μm (At 1,000P/R setting) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 2 | M: Cable for unit with electromagnetic brake | 10 | 1: CCW right | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 2 | M: Cable for unit with electromagnetic brake | 10 | 2: CCW left | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 2 | M: Cable for unit with electromagnetic brake | 10 | 3: Center right | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 2 | M: Cable for unit with electromagnetic brake | 10 | 4: Center left | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 2 | M: Cable for unit with electromagnetic brake | 10 | 5: CW right | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
2,005.20 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 40 | 5 | 3 | Limit+Home | N: No | 2 | M: Cable for unit with electromagnetic brake | 10 | 6: CW left | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
1,956.50 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 30 | 30 | 40 | 5 | 3 | Limit | N: No | 2 | M: Cable for unit with electromagnetic brake | 10 | Blank: No | 1.69 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 4 μm / Half 2 μm / MS 0.2 μm (when divided into 1/20) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 80 | 5 | 3 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 10 | 1: CCW right | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 80 | 5 | 3 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 10 | 2: CCW left | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 80 | 5 | 3 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 10 | 3: Center right | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 80 | 5 | 3 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 10 | 4: Center left | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 80 | 5 | 3 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 10 | 5: CW right | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,790.93 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 80 | 5 | 3 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 10 | 6: CW left | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
1,742.24 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 30 | 30 | 80 | 5 | 3 | Limit | N: No | 2 | P: Cable for AlphaStep motor | 10 | Blank: No | 1.32 | Hex socket head bolt M4-14 × 8 pcs. / AlphaStep cable | 2 μm (At 1,000P/R setting) | |
2,171.65 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 50 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 1: CCW right | 1.85 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,171.65 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 50 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 2: CCW left | 1.85 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,171.65 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 50 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 3: Center right | 1.85 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,171.65 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 33 | 50 | 25 | 5 | 3 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 10 | 4: Center left | 1.85 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) |
Loading...
Type | X-Axis Stages | Table materials | Stainless Steel | Moving Guide | Linear Ball Guide |
---|---|---|---|---|---|
Feeding Method | Ball screw | Table size (length) L(mm) | 60 | Table size (width) W(mm) | 60 |
Table surface finishes | Electroless Nickel Plating | Load Capacity (Range)(N) | 100.1 or More | Load Resistance(N) | 117.6 |
Table parallelism(μm) | 15 | Moment Rigidity (Pitching)("/N·cm) | 0.05 | Moment Rigidity (Yawing)("/N·cm) | 0.05 |
Moment Rigidity (Rolling)("/N·cm) | 0.05 | Positioning Repeatability(±dig) | 0.5 | Lost motion(μm) | 1 |
Grease Specifications | Blank: Clean environment grease (AFF) | Backlash(μm) | 1 |
Configure
Basic Attributes
Motor/Pulley Characteristics
Thickness H of stage surface(mm)
Stroke(X Distance)(mm)
Positioning Accuracy(μm)
Sensor
With / Without Cover
Lead selection(mm)
Cable Option
Parallelism of travel(μm)
Origin sensor option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes