Position switch with roller plunger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE51141CD021AF5

Part Number
3SE51141CD021AF5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.27 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::60 Contact material Silver alloy Product size (width)(mm) 40
Product size (depth)(mm) 37.3 Product size (length)(mm) 130.5 Actuating force(N) 20
Switching current (max.)(A) 3 Thread size M12 Durability 15000000
IP rating IP66, IP67 Connection (components) Plug Contact type 1 breaker, 1 maker, 1 change-over
Material Metal Operation type Steel wheel, Tappet

This page is Position switch with roller plunger, part number 3SE51141CD021AF5.
You can find the detail information about specifications and dimensions on part number 3SE51141CD021AF5.

Tech Support