Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SE51220AA00 |
3SE51220AA001CA0 |
3SE52420AC05 |
3SE52420AC051CA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Actuating force (N) | Product size (depth) (mm) | Product size (length) | Product size (width) (mm) | Material | Contact material | Compatible with (details) | Operation type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.55 € | 1 | Available | 4 Days | Enclosure | - | 37.8 | 85.7 | 56 | Metal | - | For Position Switch | - | |
30.00 € | 1 | Available | Quote | Enclosure | - | 37.8 | 85.7 | 56 | Metal | - | For Position Switch | - | |
15.87 € | 1 | Available | 4 Days | Door-operated switch enclosure | 20 | - | 60.7 | 50 | Plastic | Silver alloy | Position switch | Tappet, fluoropolymer tappet | |
22.35 € | 1 | Available | 12 Days | Door-operated switch enclosure | 20 | - | 60.7 | 50 | Plastic | Silver alloy | Position switch | Tappet, fluoropolymer tappet |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +85 | Thread size | M20 x 1.5 |
---|---|---|---|---|---|
IP rating | IP66, IP67 | Colour | Turquoise |
Configure
Basic Attributes
Product type
Actuating force(N)
Product size (depth)(mm)
Product size (length)
Product size (width)(mm)
Material
Contact material
Compatible with (details)
Operation type
Filter by standard shipping days
Optional Attributes