Manufacturer part number: ZSD-ZW/SR/M5X20
Brand: EATON
Price: 6.20 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSD-ZW/SR/M5X20
Head form | Countersunk head | Screwing system | Hexagon | Surface protection | Other |
---|---|---|---|---|---|
With point | false | Material quality | Other | Length(mm) | 20 |
Thread type | Metric | Material | Steel | Thread size (imperial) | #5 |
Hardened | false | Thread diameter(mm) | 5 | Self boring | false |
Thread per inch | 0 |
This page is Meter tub screw, part number ZSD-ZW/SR/M5X20.
You can find the detail information about specifications and dimensions on part number ZSD-ZW/SR/M5X20.