Manufacturer part number: XNSTS-M10X140-S
Brand: EATON
Price: 6.32 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XNSTS-M10X140-S
Surface protection | Galvanic/electrolytic zinc plated | Material quality | 8.8 (steel) | Material | Steel |
---|---|---|---|---|---|
Diameter (metric) | 10 | Screw-in length | 1.25 d | Working length(mm) | 26 |
This page is Stud bolts, part number XNSTS-M10X140-S.
You can find the detail information about specifications and dimensions on part number XNSTS-M10X140-S.