Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LSM-02/L |
LSM-11/L |
LSM-11/P |
LSM-11/RL |
LSM-11/RLA |
LSM-11S/L |
LSM-11S/P |
LSM-11S/RL |
LSM-11S/RLA |
LSM-11S/RR |
LSM-11S/S |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching function | Forced opening | Type of control element | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|
47.90 € | 2 | 3 Days | Slow-action switch | true | Square roller lever | 2 | 0 | |||
47.90 € | 2 | 3 Days | Slow-action switch | true | Square roller lever | 1 | 1 | |||
47.90 € | 2 | 3 Days | Slow-action switch | true | Roller cam | 1 | 1 | |||
57.40 € | 2 | 3 Days | Slow-action switch | true | Rotary lever | 1 | 1 | |||
57.40 € | 2 | 3 Days | Slow-action switch | true | Adjustable rotary lever | 1 | 1 | |||
47.90 € | 2 | 3 Days | Quick-break switch | true | Roller lever | 1 | 1 | |||
47.90 € | 2 | 3 Days | Quick-break switch | true | Roller cam | 1 | 1 | |||
57.40 € | 2 | 3 Days | Quick-break switch | true | Rotary lever | 1 | 1 | |||
57.40 € | 2 | 3 Days | Quick-break switch | true | Adjustable rotary lever | 1 | 1 | |||
57.40 € | 4 | 3 Days | Quick-break switch | true | Actuating rod | 1 | 1 | |||
47.90 € | 2 | 3 Days | Quick-break switch | false | Spring-rod | 1 | 1 |
Loading...
Rated operation current Ie at AC-15, 230 V(A) | 6 | Rated operation current Ie at DC-13, 230 V(A) | 0.3 | Material housing | Metal |
---|---|---|---|---|---|
Suitable for safety functions | true | Coating housing | Other | With status indication | false |
Type of interface for safety communication | None | Type of electric connection | Cable entry metrical | Explosion safety category for gas | None |
Explosion safety category for dust | None | Construction type housing | Cuboid | Degree of protection (IP) | IP67 |
Number of safety auxiliary contacts | 0 | Type of interface | None | Output electronic | false |
Rated operation current Ie at AC-15, 125 V(A) | 6 | Rated operation current Ie at AC-15, 24 V(A) | 6 | Rated operation current Ie at DC-13, 125 V(A) | 0.8 |
Rated operation current Ie at DC-13, 24 V(A) | 3 | Width sensor(mm) | 31 | Diameter sensor(mm) | 0 |
Height of sensor(mm) | 61 | Length of sensor(mm) | 33.5 | Switching function latching | false |
Ambient temperature during operating(°C) | 25|70 | Number of contacts as change-over contact | 0 | Alignment of the control element | Other |
Degree of protection (NEMA) | 4X |