Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EB-Z/SE/01/03
Assembly arrangement | Surface mounted housing | Colour | White | Halogen free | true |
---|---|---|---|---|---|
Number of units | 1 | Shock resistant | false | Surface protection | Untreated |
With cable entry | true | Material quality | Thermoplastic | Material | Plastic |
With cover frame included | true | Mounting direction | Horizontal and vertical | RAL-number (akin) | 9001 |
Degree of protection (IP) | IP65 | Transparent | false | Surface finishing | Matt |
With screw gland entry | true | With duct entry | true | Width of device(mm) | 50 |
Height of device(mm) | 65 | Depth of device(mm) | 37.5 | Number of modules (module system) | 1 |
Suitable for modular domestic switching devices | false |
This page is External enclosure, part number EB-Z/SE/01/03.
You can find the detail information about specifications and dimensions on part number EB-Z/SE/01/03.